VFD
See all the key information on the benefits, functions, and specs of a product.
Low-cost micro variable-frequency drive (VFD) with Mitsubishi Electric quality.
FR-F800-E is a dedicated energy-saving VFD, optimized for the control of pumps, fans or compressors in HVAC applications...
With 100 Mbps Ethernet TCP/IP and BACnet/IP connectivity as the standard, the FR-F800-E provides an increased ability fo...
Equally at home in an industrial environment or as part of an integrated HVAC system, FR-F800 can also be used as a cost...
FR-Configurator2 is a versatile software tool that provides an intuitive interface that saves you valuable application s...