VFD

Product Overviews

Product Overviews

See all the key information on the benefits, functions, and specs of a product.

Paired Solutions for HVAC

FR-F800-E Series and IPM-based compressors

FR-D700 Series

Low-cost micro variable-frequency drive (VFD) with Mitsubishi Electric quality.

FR-F800-E Series for HVAC Applications

FR-F800-E is a dedicated energy-saving VFD, optimized for the control of pumps, fans or compressors in HVAC applications...

FR-F800-E Series with Built-In Ethernet Communication

With 100 Mbps Ethernet TCP/IP and BACnet/IP connectivity as the standard, the FR-F800-E provides an increased ability fo...

FR-F800 Series VFD

Equally at home in an industrial environment or as part of an integrated HVAC system, FR-F800 can also be used as a cost...

FR-Configurator2 Drive Interface Software

FR-Configurator2 is a versatile software tool that provides an intuitive interface that saves you valuable application s...