PrintThisPage
MR-JN family of products are easy-to-use, compact servo amplifiers that feature simple operation functions such as true one-touch tuning, vibration suppression, and include two built-in programming options for easy commissioning.
MR-JN 100/200VAC Servo Amplifiers are available in up to 400W and are compatible with pulse train interfaces.
MR-JN compatible HF-Series Motors are available up to 400W and include two motor types for easy selection based on required capacity or inertia requirements for the best amplifier and motor sizing possible.