How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

TM-R Series Direct Drive Motors Overview

View Product Details Find a Local Distributor

Low-Profile Direct Drive Motor (TM-RG2M/RU2M)

Direct Control with the Accuracy of a Servo Motor

The TM-RG2M and TM-RU2M are Mitsubishi Electric’s low-profile direct drive motors. These motors allow for the direct control of a load without the use of more traditional mechanical transmission components (gears, belts, chains, etc.). Combining this direct control with the accuracy of a servo motor allows customers to build more compact, efficient, and precise machines. These low-profile motors are a good fit for applications such as index tables, tool changers, and rotary axis for material handling robots.

Request a Quote Contact Sales


Direct Drive Motor

Key Benefits
  • Reduced footprint – Optimize your machine’s center of gravity and stability by minimizing height and weight.
  • Hollow shaft – This design feature allows for easy installation of cables and air pipes in the rotating axis.)
  • High resolution encoder – Achieve higher productivity with an improved 21 (002C30)/22-bit encoder that reaches 2097152/4194304 pulses per revolution.
  • Increased torque with alternate amplifier – By selecting a servo amplifier one class higher for the Low-Profile Direct Drive Motor, the rated torque and maximum torque are increased even further. This option is available for the 004 size.
  • Reduced system wear/maintenance – By eliminating mechanical components prone to wear and directly driving the load, the Low-Profile Direct Drive Motor removes the need to perform maintenance or monitor for wear over time.
  • Two installation methods – Pilot and table mounting surface types allow for flexible mounting options.
 J4 DDM App

Outstanding Performance in a Low-Profile Solution
  • Improved speed – The TM-RG2M and TM-RU2M models have a rated speed of 300 rotations per minute, boosting machine productivity.
  • Compatibility with larger-capacity servo amplifiers – The 004 sized motor is compatible with larger-capacity amplifiers such as the MR-J4-40B(-RJ) amplifier. Utilizing this option increases rated torque from 4.5 N to 6 N·m, and maximum torque from 13.5 to 18 N·m. This is the ideal solution for heavy loads that require higher torques.
  • First-class positioning accuracy – The Low-Profile Direct Drive Motor is capable of being operated as an incremental or absolute positioning device in either an open or closed loop, allowing for extremely precise positioning accuracy.
  • Reduced size and weight – Compared to standard direct drive motors, the Low-Profile Direct Drive Motor offers a significant reduction in size. This makes it ideal for customers with tight space restrictions who need a stiff and accurate drive solution.
Increased Rated Torque with Larger-Capacity Amplifier
DD Speed Torques

Industry and Application Examples

  • Semiconductor / LCD – Coating and vapor deposition systems
  • Machine Tool – Index tables and tool changers
  • Material Handling Robots – Rotary axis for material handling robots
  • Inspection – Rotary axis on XYѲ inspection positioning systems
Application Examples

Direct Drive Motors Applications