How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

MR-J4-A-RJ Servo

View Product Details Find a Local Distributor

MR-J4-A-RJ Servo Series

The MR-J4 feature packed servo family provides a well-rounded solution to address key customer and machine builder challenges. The MR-J4 delivers top performance with high speed frequency response, superior synchronization, and vibration suppression. Traditionally difficult programming and setup is also simple with built-in positioning, simple cam function, and advanced One‑touch Auto-tuning that really works. Ease of use, high functionality, and quality make the MR-J4 a great fit for any application.

Request a Quote Contact Sales


MR-J4-A-RJ Servo Series

Key Benefits
  • Advanced One-Touch Auto-Tuning™ – For peak performance that really works
  • Built-in positioning function – Easy to use programming interfaces (point table/program/indexing modes available)
  • 22 bit high resolution encoder – Enables accurate positioning
  • Industry leading 2.5 kHz speed frequency response – High servo performance yields faster throughput speeds and increased cycle times
  • Simplified torque control with the master-slave operation function – Simplifies programming
  • Parameter setting is easier than ever – Quickly set parameters using list or visual format and drop downs
  • Machine diagnosis function – Avoid unnecessary downtime due to mechanical component wear and tear
Labeler_iStock_000010840104Large

Outstanding Performance
  • Simple to understand and setup – Built-in positioning function allows positioning systems to be configured without a positioning module to simplify system cost and bill of material. Users can select the preferred style of programming from 3 easy to use methods; point table (31 points), program (Up to 480 Steps, 256 programs) and indexing (up to 255 stations).
    Applications requiring camming will benefit from the simple cam function, which makes it easy to enable synchronous control with 3 different cam control modes. Control via software rather than mechanical components reduces maintenance and commissioning time, and increases machine flexibility.
  • Reduces downtime – Vibration tough drive feature automatically readjusts when a change in machine resonance frequency is detected reducing wear and tear on mechanical components. As mechanical components wear the machine diagnosis function will detect changes in machine parts (ball screw, guide, bearing, belts) and changes in the vibration of the system. The MR Configurator2 software analyzes the data to aid in scheduling preventative maintenance.
  • Improves machine efficiency – Mitsubishi Electric provides powerful first-class advanced One-touch Auto‑tuning that sets gains and filters in real-time. Over the life cycle of the machine continuous tuning optimizes gains to minimize settling time and eliminate cumulative errors. As the machine ages, system longevity and machine efficiency are improved.


  • Programming is made simple with the built-in positioning function


    MRJ4ARJ_Fig1

    View Product Details Find a Local Distributor