How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

MR-J4-GF-RJ (CC-Link IE Field)

View Product Details Find a Local Distributor

MR-J4-GF-RJ Servo with CC-Link IE Field Network Basic

The MR-J4-GF-RJ servo with CC-Link IE Field Network Basic provides advanced MR-J4 features as a one-network solution for small-scale system configurations. It supports a broad range of servo motors from rotary, to linear, and even direct drive motors, providing flexible and powerful configurations for various application requirements.

Request a Quote Contact Sales


MR-J4-TM EtherNet

Key Benefits
  • CC-Link IE Field Basic network compatible – One-network solution enabling a highly-flexible and low-cost system, with seamless connectivity within all levels of manufacturing by SLMP (Seamless Message Protocol)
  • Superior motion performance – Advanced Vibration Suppression Control II™, One-Touch Tuning™, 4 million pulse encoders, and 2.5 kHz speed frequency response reduces settling time and minimizes overshoot.
  • Point table positioning – Set the point table number, turn on the start signal, and the positioning operation will be started. Continuous operation of the next point table is also possible without stopping.
  • Indexer positioning – The travel amount is automatically calculated based on the number of stations set in the parameter.
  • STO is standard – Meets most of the basic safety requirements
 Bottling plant

Outstanding Performance
  • Improved machine efficiency – Mitsubishi Electric provides powerful first-class advanced One-Touch Tuning that sets gains and filters in real-time. Over the life cycle of the machine, continuous tuning optimizes gains to minimize settling time and eliminate positioning errors. As the machine ages, system longevity and machine efficiency are improved.
  • Reduce downtime – Vibration Tough DriveTM feature automatically reacts to changes in machine resonance frequency, reducing wear and tear on mechanical components. As mechanical components wear, the machine diagnosis function will detect changes in machine parts (ball screw, guide, bearing, belts) and changes in the vibration of the system.
  • 22 bit high resolution encoder – 4,194,304 pulses per revolution provides high positioning accuracy and smooth velocity control. This technology also makes it possible to detect and correct even the slightest vibrations in the load and machine base.
  • Industry leading 2.5 kHz speed frequency response – High servo performance yields faster throughput speeds and decreased cycle times.
ConfiguringMultiaxisSystem
Intuitive Programming Environment
  • Graphical interface – Easily configure a system and set parameters in GX Works3 programming software.
  • Multiple programming languages – Multiple IEC 61131 programming languages are supported, and can even be used in the same project simultaneously. This flexibility allows the user to program in the most efficient manner for their application.
  • Motion setup tool – GX Works3 eliminates the need for additional software when using the Simple Motion Module.
MRJ4GFRJDiagram1

Third party marks and brands are the property of their respective owners.