How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

MR-J4-TM Multi-Network Servo

View Product Details Find a Local Distributor

MR-J4-TM Multi-Network Servo

MR-J4-TM EtherNet

The MR-J4-TM Multi-Network Servo Drive combines the industry-leading performance of the MR-J4 family of servos with common industrial Ethernet protocols including EtherNet/IP™, EtherCAT®, and PROFINET®. One-Touch Auto-Tuning™ provides optimum performance with no tuning experience necessary. The real time adaptive auto-tuning continues to modify tuning parameters as equipment wears, ensuring peak OEE over the life of the machine. Advanced Vibration Suppression Control II™ suppresses vibration on both the load and machine base. Combined with the 2.5 kHz speed frequency response, the drive is able to shorten settling time. The 4,194,304 pulse per revolution absolute encoder provides high accuracy for positioning and synchronized motion.

The EtherCAT interface features the standard IEC61158 Type12 CAN application protocol over EtherCAT (CoE), IEC61800-7 CiA402 drive profile, for excellent compatibility with a wide range of controllers.

Request a Quote Contact Sales



The EtherNet/IP interface is easily controlled via free add-on instructions (AOIs) when using ControlLogix® or CompactLogix® controllers. These add-on instructions simplify migration to the superior performance of the MR-J4 series servos.

The PROFINET interface features an RT Class 1 interface for positioning, velocity, and torque control modes as well as 20 drive-based homing methods.

Additional features include dual 100BASE-TX Ethernet ports for maximum flexibility in wiring layout and a built in 2-channel touch probe function for accurate position capture with up to 2 µs resolution.

Discover More


EtherNet/IP™ is a trademark of ODVA
EtherCAT® is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
PROFIBUS® and PROFINET® are registered trademarks of PROFIBUS and PROFINET International (PI).
ControlLogix® is a Registered trademark of Rockwell Automation
CompactLogix™ is a trademark of Rockwell Automation