How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

MR-J4-TM (EtherCAT®)

View Product Details Find a Local Distributor

MR-J4-TM Multi-Network Servo with EtherCAT®

The MR-J4-TM multi-network servo drive with EtherCAT and compatible motors is not your average servo solution. The MR-J4-TM leverages the high fidelity response of the flagship MR-J4 product line with ease of use, and solution integration of EtherCAT. The MR-J4-TM is packed with advanced features to reduce maintenance requirements, improve machine speed and performance, and increase product quality.

Request a Quote Contact Sales


MR-J4-TM EtherNet

Key Benefits
  • CAN application protocol over EtherCAT (COE) – Standard IEC61158 Type12 CAN application protocol over EtherCAT (CoE) and IEC61800-7 CiA402 drive profile provides excellent compatibility with common controllers and easy system integration.
  • One-Touch Auto-Tuning™ – Fast, trouble free servo tuning that really works. Get optimum performance with no tuning experience necessary.
  • High speed update rates – Communication cycles as fast as 250 µs
  • Short settling times – Industry-leading performance with 2.5 kHz speed frequency response
  • High resolution encoders – High speed and accuracy with absolute 4,194,304 pulse/rev encoders
  • Advanced Vibration Suppression Control II™ – Suppress vibration both on the load and the machine base
  • Clean installation – No additional motion controllers or protocol converters are required
  • Machine diagnosis function – Avoid unnecessary downtime due to mechanical component wear and tear
Solar_Panel_Manufacturing_iStock_000012610667_Medium

Outstanding Performance
  • Reduce downtime – Vibration Tough Drive™ feature automatically readjusts when a change in machine resonance frequency is detected, reducing wear and tear on mechanical components and maintaining optimal performance. As mechanical components wear, the machine diagnosis function will detect changes in machine parts (ball screw, guide, bearing, belts) and changes in the vibration of the system. The MR Configurator2 software analyzes the data to aid in scheduling preventative maintenance.
  • Improve machine efficiency – The MR-J4 servo drives feature advanced One-Touch Auto-Tuning that sets gains and filters in real-time. Over the life cycle of the machine, continuous tuning optimizes gains to minimize setting time and eliminate overshoot.
  • Improves system performance and efficiency – The MR-J4-TM brings the benefits of its high performance, ease of use, and quality you expect from Mitsubishi Electric. It improves system integration and flexibility with the open industrial real-time and deterministic EtherCAT (CoE) network.
Supported Modes and Functions include:
  • CSP– Cyclic Synchronous Position mode
  • CSV – Cyclic Synchronous Velocity mode
  • CST – Cyclic Synchronous Torque mode
  • PP – Profile Position mode
  • PV – Profile Velocity mode
  • TQ – Profile Torque mode
  • HM – Homing mode
  • Synchronous Communication mode
  • Free-run mode
  • PDO Mapping
  • Touch Probe
EtherCAT communications to MR-J4-TM Servo