How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

MR-J4-TM (PROFINET®)

View Product Details Find a Local Distributor

MR-J4-TM Multi-Network Servo with PROFINET®

The MR-J4-TM multi-network servo drive with PROFINET®; and compatible motors is not your average servo solution. The MR-J4-TM leverages the high fidelity response of the flagship MR-J4 product line with ease of use, and solution integration of PROFINET. The MR-J4-TM is packed with advanced features to reduce maintenance requirements, improve machine speed and performance, and increase product quality.

Request a Quote Contact Sales


MR-J4-TM EtherNet

Key Benefits
  • PROFINET IO REAL TIME (RT) – PROFINET IO Real Time (RT) Communications with PROFIdrive v4.1 profile and CiA 402 drive profile provides excellent compatibility with common controllers and easy system integration.
  • One-Touch Auto-Tuning™ – Fast, trouble free servo tuning that really works. Get optimum performance with no tuning experience necessary.
  • High speed update rates – Communication cycles as fast as 250 µs
  • Short settling times – Industry-leading performance with 2.5 kHz speed frequency response
  • High resolution encoders – High speed and accuracy with absolute 4,194,304 pulse/rev encoders
  • Advanced Vibration Suppression Control II™ – Suppress vibration both on the load and the machine base
  • Clean installation – No additional motion controllers or protocol converters are required
  • Machine diagnosis function – Avoid unnecessary downtime due to mechanical component wear and tear
Assy Line

Outstanding Performance
  • Reduce downtime – Vibration Tough Drive™ feature automatically readjusts when a change in machine resonance frequency is detected, reducing wear and tear on mechanical components and maintaining optimal performance. As mechanical components wear, the machine diagnosis function will detect changes in machine parts (ball screw, guide, bearing, belts) and changes in the vibration of the system. The MR Configurator2 software analyzes the data to aid in scheduling preventative maintenance.
  • Improve machine efficiency – The MR-J4 servo drives feature advanced One-Touch Auto-Tuning that sets gains and filters in real-time. Over the life cycle of the machine, continuous tuning optimizes gains to minimize setting time and eliminate overshoot.
  • Improves system performance and efficiency – The MR-J4-TM brings the benefits of its high performance, ease of use, and quality you expect from Mitsubishi Electric. It improves system integration and flexibility with the open industrial real-time and PROFINET network.
Supported Modes and Functions include:
  • PP – Profile Position mode
  • PV – Profile Velocity mode
  • TQ – Profile Torque mode
  • HM – Homing mode
PROFINET communications to MR-J4-TM Servo