concept
- CC-Link IE Field Network Basic realizes easier network integration, as its cyclic communications stack is software-based, without requiring a dedicated ASIC. Moreover, the MR-JE-C servo amplifiers make it easy to implement "e-F@ctory," Mitsubishi Electric's integrated solution to optimize factories.
- MR-JE-C has the basic performance and advanced ease-of-use of the MR-JE series. MR-JE-C is compatible with both pulse train command and analog voltage command, and supports absolute position detection system.
- MR-JE-C supports MODBUS®/TCP network* which enables the master device to drive machines.Ver.UP
- A capacity of 2 kW and 3 kW is newly added. MR-JE-C covers the capacity range of 0.1 kW to 3 kW in the 200 V class.
![NEW](https://www.mitsubishielectric.com/fa/products/drv/servo/pmerit/mr_je/amp_c/images/je_new.gif)
* MODBUS®/TCP network is supported by MR-JE-C servo amplifier with software version A3 or later.