Global Servo Meets Global Standards
Best quality all over the world
Compliance with Global Standards and Regulations
Use the MR-JE series globally. The servo amplifiers and the servo motors comply with global standards as standard.
- * The above information is current as of September 2018.
Flexible connections for the global use
Sink and Source Connections
Command pulse input and digital input/output are compatible with both sink and source type connections, allowing more flexible system configuration.
* For MR-JE-C, command pulse input is available only with sink wiring when open-collector wiring is used.