![Innovate Together](-/media/f47638f846fe405884ade26b5cf62327.jpg)
Our Economy Solutions use Mitsubishi Electric’s industry-leading technology to create ready-to-use solutions, allowing OEMs and system integrators to integrate high-precision motion control quickly, effortlessly, and affordably into their applications.
Using one of our solutions has the following benefits:
- Pre-configured bundles remove guesswork from selecting parts
- Guaranteed compatibility between components
- Sample programs to help customers get up to speed faster
- Scalable, can support 1-32 axes of motion
- Flexible, configure the solution to meet your exact requirements
Compact Motion
The Compact Motion leverages our NEW FX5 Motion Module, FX5 PLCs, and our J5/JET drives and motors to deliver premium performance at an affordable price. Available in up to 7.0 kWs, the Compact Motion offers up to 8 axes of synchronized motion per module and operates on the new CC-Link IE TSN network allowing for unparalleled communication speeds.
Key Features:
- Best suited for small to medium sized systems
- Supports 8 synchronized axes per motion module, up to 4 modules per PLC
- Ethernet based connectivity using CC-Link IE TSN
- PLC open function block library
- IoT capable, webserver, advanced motion control
- High-speed mark detection
Basic Motion
The Basic Motion uses the integrated networking of the FX5 to allow the control of MR-J5/JET amplifiers and motors at a very low cost. The Basic Motion operates over the CC-Link IE Field Basic network and allows the integration of other IE Field Basic compatible devices.
Key Features:
- Best suited for small systems
- Supports up to 16 stations, no synchronized motion
- Ethernet based connectivity using CC Link IE Field Basic
- PLC open function block library
- Low cost, medium performance
Pulse Motion
The Pulse Motion uses the J5-A and JE-A amplifiers to allow for easy integration with third party PLCs. The Pulse Motion operates over pulse train communication which makes it able to communicate with almost any PLC.
Key Features:
- Best suited for small systems
- Pulse Train network for simple servo axis
- Low performance, medium cost
- Motion module not required
Solution Resources