How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

GT25 Open Frame Series Overview

View Product Details Find a Local Distributor

High Performance, Cost Efficient HMI - GT25 Open Frame Series

The GT25 Open Frame Series is a high-performance yet cost efficient graphical operation terminal that can be integrated into your machine design. The series includes displays from 8.4" to 12.1" with resolutions of SVGA and VGA depending on model selection. It is an advanced model with expansion capabilities for network communications, with the same features and functions as the standard GT25. With the addition of an environmental protection sheet it conforms to IP67F. It is a great fit for advanced but mid-size applications in pharmaceutical and food & beverage industries.

Request a Quote Contact Sales



Key Benefits
GT25 Open Frame Series HMI
  • Flexible Configuration – Create a GOT to match needs, with a wide range of communication drivers and connections, and wireless option
  • Maintenance Platform – On-demand portal for accessing detailed system information and PDF/video work instructions, ladder and CNC monitoring, programs backup and restore function
  • Remote Connectivity – GOT Mobile enables remote access on GT25 Open Frame allowing users to view data in real time or operate system using mobile devices
  • MES Connectivity – Utilize GT25 multi-communication abilities to create a powerful MES gateway system
  • 2 USB Ports (Device and Host) – Convenient to transfer projects, access data logging, and connect mouse, keyboard, barcode or RFID reader
  • Expanded Memory for Storage (ROM) – 32MB, for operation (RAM): 80MB

Pharmaceuticalblisterpackaging

COMPLEMENTS MACHINE DESIGN

The stainless-looking environmental protection sheet allows the touch panel to blend into machine design typical in pharmaceutical and food industries.

StainlessProtectiveSheet

EASY INSTALLATION

GT25 Open Frame models come with adjustable installation fittings that work for control panels with thicknesses from 1.5mm to 4mm. Installation is quick and easy.

GT25OFEasyInstallation

IP67F FRONT PANEL PROTECTION

Attach an environmental protection sheet to conform to IP67F standards. The GT25 Open Frame models with the protection sheet can be operated with wet hands, wiped with a damp cloth, or washed down.

GT25OFWashdown
EASY TO CLEAN

Flush surface without any gaps prevents dust, dirt accumulation on the edge of the HMI. It is a perfect solution for pharmaceutical and food industries.

GT25OFEasyClean

View Product Details Find a Local Distributor