-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Advanced model with multi-touch gesture functions
A wide variety of specifications suit every system design
Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features. High capacity data processing ensure smooth screen operation even when multiple tasks, such as logging, script, alarm, or device data transfer, are running. In addition, image recording, image playback, video image input, and RGB output are available*, thus all the functions of GOT2000 can be used on GT27 models.
- *Excluding GT2705
| Item | Specifications |
|---|---|
| Display | 5.7"/8.4"/10.4"/12.1"/15", TFT color LCD, 65536 colors |
| Resolution | XGA, SVGA, VGA |
| Backlight | White LED |
| User memory | Memory for storage (ROM): 57 MB (GT2705 has 32 MB) Memory for operation (RAM): 256MB*1 (GT2705 has 80 MB) |
| Standard interface | Ethernet, RS-232, RS-422/485 USB host (USB-A): 2 channels*2(USB2.0(High-Speed 480Mbps)) USB device(USB Mini-B): 1 channel(USB2.0(High-Speed 480Mbps)) SD memory card interface |
| Extension interface | CC-Link IE TSN, CC-Link IE Control, CC-Link IE Field, CC-Link, bus, MELSECNET/H |
| Side interface | For installing a wireless LAN communication unit |
- *1If the function version is B or earlier, the memory for operation (RAM) is 128 MB.
Please refer to the Technical Bulletin No. (PDF). - *2White model has 1 channel.
With Backup/Restoration function, fear troubles no more!
The programs and parameters of the programmable controller CPU can be backed up to the SD memory card or USB memory device in the GOT. In case of a CPU failure, users can perform batch operation to restore the data to the controller.
GT27 model external appearance [Standard model: front face/rear face]
| ①Human sensor | The unit automatically detects an operator approaching the unit and displays the screen.
|
|---|---|
| ②USB interface: device (USB Mini-B) |
Connect to a personal computer and transfer data.
|
| ③USB interface: host (USB-A)*1 |
Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB memory. A USB mouse, keyboard, barcode reader*2, or RFID reader*2 can also be connected.
|
| ④Extension interface | Communication and option units can be installed. |
| ⑤Ethernet interface | Use Ethernet to simultaneously connect up to four types of industrial devices from different manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
| ⑥RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
| ⑦RS-422/485 interface | Connect to various industrial devices and barcode readers. |
| ⑧Side interface | Install a wireless LAN communication unit. |
| ⑨SD memory card interface | Save large volumes of data, including alarms and logging data. |
GT27 model external appearance [White model: front face]
| ①Human sensor | The unit automatically detects an operator approaching the unit and displays the screen.
|
|---|---|
| ②Flat body | The front flat screen is easy to clean. (USB interface is on the back.) |
| ③White body | The white model portrays a clean image. |
White model features
GOT is acceptable for use in hazardous locations classified by various safety standards (Class I, Division 2 [the United States, Canada], ATEX [the EU member states, the United Kingdom], KCs [Korea]).
- *Supported standards vary depending on the model. For the details, please refer to the "Support various international standards".