Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

GOT Mobile Overview

View Product Details Find a Local Distributor

GOT Mobile for GT27 and GT25 Series HMI

GOT Mobile provides convenient remote access to GT25 and GT27 Series HMIs via webserver functionality for useful production monitoring and system operation. It is designed to monitor controllers using web browsers like Chrome and Safari, on devices such as tablets, phones and personal computers.

Request a Quote Contact Sales



Key Benefits
iQ-F Series
  • Remote connectivity – GOT Mobile enables remote access to GT27 and GT25 Series HMIs, allowing users to view data in real time or operate their system using mobile devices.
  • Easy implementation – Screens are designed in GT Works3 for access to mobile licensed GOTs, no additional hardware is required.
  • Flexible network configurations – Use an existing Ethernet and wireless LAN access connection for wide access range. The GT25-WLAN communication unit can be added to create a short range wireless LAN.
  • Multiple client support – Access a GOT on 5 devices simultaneously.
  • Improves visualization – GOT Mobile supports gesturing features such as zoom for easier visibility of data.
  • Maintenance platform – The hyperlink function improves productivity and reduces downtime by allowing access to objects on the GOT, including public folders, website links, and stored phone numbers.

RedLabels

IMPROVE PRODUCTIVITY

Monitor equipment status using mobile devices from remote locations anytime, anywhere.

GOTMobile2

INCREASE PRODUCTION VISIBILITY

Monitor production targets and results on large Andon screens.

GOTMobile4

REDUCE DOWNTIME

Monitor production from anywhere. Equipment status can be monitored from the on PC at your desk, or elsewhere utilizing GOT Mobile. One PC or mobile device can be connected to several GOTs for monitoring more than one process or production line. Multiple maintenance/operators can monitor equipment performance and make adjustments at the same time.

GOTMobile3
IMPROVE MAINTENANCE

By monitoring the status of equipment remotely, errors can be corrected quickly. Access to maintenance manuals stored on the GOT assists in quickly identifying the error details and finding the solution.

GOTMobile5

View Product Details Find a Local Distributor