MONITORING & CONTROL
DCIM / BMS
Mitsubishi Electric's SCADA is the most innovative software that delivers a high-level comprehensive supervisory system, including data collection, for BMS.
Its 3D graphics increase the amount of information that can be displayed on a single screen by efficiently consolidating information, thereby improving supervisory capabilities. Supporting real-time and historical alarms, it allows users to not only supervise and be notified of the status of processes, but also to easily identify them at a glance by displaying multiple trend graphs and heat-mapping data sets.
These functions also contribute to improved user experience, energy savings, cost savings, and preventive maintenance.
Reliability
Data visualization
(management functions)
Connectivity
DCIM (SCADA GENESIS64™) is compatible with OPC™ clients, BACnet®, MODBUS®, etc., and can be connected to various devices including controllers of other companies. In addition, it supports protocols such as OPC UA, EtherNet / IP™, BACnet®, and MODBUS®, and can build a monitoring system connected to various subsystems and equipment.
PLC (Programmable Logic Controller)
Mitsubishi Electric has a wide lineup of PLCs used for controlling building air conditioners and general industrial machinery. PLC follows programmed commands for stable execution of information and communication, and carry out the controls.
We help our customers by offering solutions through MELSEC iQ-R series for large-scale and high-performance control such as monitoring system management, and MELSEC iQ-F series for small-scale control such as AHU (Air Handing Unit) and FCU (Fan Coil Unit). As the system construction is based on high quality but general-purpose products, maintenance and updating after installation can be easily performed.
Compatible with a variety of networks
Our PLCs support a variety of industrial networks, including BACnet® and MODBUS®, which are typically required in building systems.
They enable integrated management of various air conditioning system devices and facilities and enable optimal system operation.

Easy system management
We offer a lineup of spring clamp terminal block units, which enable easy wiring and reduced man-hours for maintenance. As the wire is pressed directly against the conductive part by pressure from springs, it can be wired easily and can prevent loosening during wiring, thus avoiding improper contact. This can reduce wiring mistakes even for workers with little field experience, and reduce the burden of system management.

Product Introduction
MELSEC iQ-R Series
We offer a lineup of process CPUs that can simultaneously execute advanced PID control and high-speed sequence control. By combining it with a redundant function module, a redundant system can be achieved, reducing the number of single points for monitoring (DCIM), controller, network, expansion cables, and I/O, and building a more reliable system than the conventional one. They can be applied to special systems for which reliability is of essence, such as dedicated systems.
MELSEC iQ-F Series
As an all-in-one type PLC, it has built-in analog, communication, high-speed input and output functions. In addition, the system can be easily expanded with expansion boards and expansion adapters. It supports BACnet, an open network in the field of building air conditioning, and enables reduced costs for air conditioning systems for buildings and factories.
White Paper
Green Data Centers Maintain Highest Reliability while Meeting Environmental Demands


The road to carbon neutrality has included a series of milestones that paved the way for green data centers...
How Mitsubishi Electric’s Extensive Solutions Satisfy Customers


The substantial increase in recent years in the use of digital data over the Internet and via ICT systems make...
Approach to Preventive Maintenance Lightens the Load of Data Center Service Engineers


The world of ICT and the need to process enormous amounts of digital data for daily life are impacting...
Comprehensive Solution Ideas
Mitsubishi Electric offers a broad lineup of solutions to support the building of your data center.
You can maximize the effectiveness of many solutions by using them in combination with one another.
Solution lineup
IT COOLING SYSTEMS
Designed with energy savings and cost reduction in mind, it can be customized for use with various sizes of equipment.
POWER DISTRIBUTION SYSTEM
Energy-efficient devices that achieve optimal energy consumption, LVS that boast superior durability, high impermeability, and safety, and VCB that deliver safety, all contribute to energy savings.
ELEVATORS
Equipped with a variety of world class technologies and functions for energy savings, increased efficiency and convenience.
UPS
Even in the event of a power failure or other power supply issues, it provides high-quality, stable power that does not interrupt the functions of various facilities and equipment.
VFD
We are promoting the development of compact, high-efficiency, and high-output technologies for motors and inverters to contribute to energy-efficiency and resource-saving in air-conditioning equipment.