MELSERVO-JE

04lp3je_t001

MR-JE family of products leverages advanced functionality such as true one-touch auto-tuning, vibration suppression, and machine diagnosis functionality in an easy-to-use servo solution.

In addition, MR-JE-BF series supports advanced motion control features with STO. Meanwhile, together with Simple Motion modules, MR-JE-BF offers high performance using SSCNET III/H network.

Servo Amplifier

MR-JE 200VAC Servo Amplifiers are available in up to 3kW and offers a network amplifier compatible with both SSCNETIII/H and Modbus RTU, or the general purpose interface which accepts Pulse Train and analog interfaces. The MR-JE is a flexible and reliable servo solution designed to make startup and adjustment simple with advanced ease of use functionality.

04lp3je_s001

Rotary Servo Motor

MR-JE compatible HG-Series 200V motors provide an ideal pairing with the easy to use MR-JE amplifier. These HG motors feature a 17-bit encoder resolution and leverage advanced features to provide smooth operation and exact positioning for any application.

04lp3je_s002