How Can We Help You?
Automation
Contact Sales
Get Quote
Join Us
Contact Support
3 Year On-Site Warranty
3 Year On Site Warranty

More Information

Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 LinkedIn44 Twitter44 YouTube44 instagramlogo44

F Series Robots Overview

View Product Details

Versatile, High-Performance, Industrial Robots

The F Series industrial robots offer class leading speed, precision and ease of integration. All units are built to comply with ANSI/RIA/ISO 10218‑1‑2007 safety standards and are available in CE models for global acceptance. A long list of standard features as well as many powerful options makes this series a perfect choice for applications across many industries.

SCARA type robots are available in ISO3 clean room, IP20, IP65, food grade, and chemical resistant versions. Payloads range from 1 kg to 20 kg with 150 mm to 1000 mm reaches.

Vertically Articulated type robots are available in ISO3 clean room, IP40, IP67, food grade, and chemical resistant versions. Payloads range from 2 kg to 70 kg with 504 mm to 2050 mm reaches.

All Mitsubishi Electric robots are covered by a full 3 year on-site parts and labor warranty, the industry’s best initial warranty.

F Series Robots

Key Standard Features
  • 64 Bit RISC Processing – Faster, more precise moves and execution
  • Singularity Avoidance – Ease of programming in areas of singularity
  • Built-in Collision Detection – Safety and cost savings
  • Compliance Control – User-defined path forgiveness
  • Multi-Task Programming – Allows tasks to be easily separated and programmed
  • Single programming software package for all robot types – Efficient program development
  • Plug and play interface to Cognex cameras
  • Additional axis interface – Plug and play SSCNETIII connection to MR-J4 servos
  • Serial encoder interface – 2 channels for conveyor tracking
  • Ethernet communication port – Easy integration to vision or other accessories
  • USB and RS232 – Quick connection to PC
F Series Applications RenderingRobot Warranty Text

Vertically_Articulated

Horizontally_Articulated

Micro_Robots

View Product Details