Versatile, High-Performance, Industrial Robots
The F Series industrial robots offer class leading speed, precision and ease of integration. All units are built to comply with ANSI/RIA/ISO 10218‑1‑2007 safety standards and are available in CE models for global acceptance. A long list of standard features as well as many powerful options makes this series a perfect choice for applications across many industries.
SCARA type robots are available in ISO3 clean room, IP20, IP65, food grade, and chemical resistant versions. Payloads range from 1 kg to 20 kg with 150 mm to 1000 mm reaches.
Vertically Articulated type robots are available in ISO3 clean room, IP40, IP67, food grade, and chemical resistant versions. Payloads range from 2 kg to 70 kg with 504 mm to 2050 mm reaches.
All Mitsubishi Electric robots are covered by a full 3 year on-site parts and labor warranty, the industry’s best initial warranty.