(6/22/2017)
Medium Voltage Vacuum Contactors
The SH-V contactors are specially designed for the areas of mining, pumping, sawing and other applications where voltage above 1500VAC are frequently used.
• Compact design
|
• Lightweight
|
• Long service life
|
• Easy inspection and maintenance
|
• Applications over a wide range of voltage
|
• High insulation strength
|
Note: Only AC operated non-reversing type is available for Frame size 600. SH-V600 is not presently certified by CSA
|
|
|
|
|
|
|
|
|
|
|
|
|
|
kW(A)
|
55 (180)
|
90 (320)
|
115 (400)
|
160 (630)
|
|
110 (180)
|
200 (320)
|
250 (400)
|
300 (630)
|
|
160 (180)
|
315 (320)
|
400 (400)
|
600 (600)
|
|
225 (160)
|
450 (320)
|
550 (400)
|
750 (600)
|
|
315 (160)
|
700 (320)
|
800 (400)
|
1,000 (600)
|
|
|
kVar(A)
|
50 (150)
|
75 (250)
|
100 (300)
|
200 (580)
|
|
100 (150)
|
150 (250)
|
200 (300)
|
400 (580)
|
|
250 (150)
|
300 (200)
|
300 (200)
|
–
|
|
350 (150)
|
500 (200)
|
500 (200)
|
–
|
|
A
|
200
|
350
|
450
|
750
|
|
A
|
200
|
350
|
450
|
750
|
|
A
|
4,000
|
5,040
|
|
|
kA
|
4
|
6
|
|
kA
|
33
|
|
|
|
A
|
5
|
|
3
|
|
3
|
|
|
A
|
1.2
|
|
0.2
|
Note: A surge absorber is required for motors less than 5.5kW only.
|
|
|
|
|
|
|
2.5 million
|
|
|
0.5 million
|
|
|
-10 to +55
|
|
|
0.85 to 1.1 (rated coil voltage)
|
|
|
|
550
|
1150
|
|
|
45
|
55
|
|
|
5.2
|
7.3
|
|
|
500
|
-
|
|
|
40
|
-
|
|
|
550
|
-
|
|
|
|
40
|
65
|
|
|
130
|
80
|
|
|
|
10 (at AC3 rated operating current)
|
|
|
8 (at AC3 rated operating current)
|
|
|
1,200
|
|
|
|
19.6
|
|
|
|
49
|
|
|
|
5.5-100
|
14-200
|
70-325
|
|
|
1-2.5
|
Notes:
1. Mechanical life of the latched type is 0.25 million operations.
2. Mechanical life of vacuum tube is 1 million.
3. When the load is three phase capacitors, electrical life is 0.1 million operations.
4. Electrical life of the latched type is 0.25 million operations.
|
|
|
100~127V 50/60Hz
|
|
200~240V 50/60Hz
|
|
260~350V 50/60Hz
|
|
380~440V 50/60Hz
|
|
460~550V 50/60Hz
|
|
100-110 VDC
|
|
200-220 VDC
|
Note1: When ordering the latched type contactor, specify the coil designation of the closing coil and the tripping coil. Place “MC” before the closing coil designation and place “MT” before the tripping coil designation.
As the vacuum tubes of SH-V use a special contact material, the surge voltage by current chopping is very small. Surge absorbers are required only for motors smaller than 5.5kW.
|
|
Up to 440VAC
|
UA-SU4
|
Up to 550VAC
|
UA-SU5
|
Up to 660VAC
|
UA-SU6
|
Up to 1,000VAC
|
UA-SU10
|
Up to 1,500VAC
|
UA-SU15
|
Spare Parts and Accessories
|
|
|
|
|
|
|
|
SH-V160COIL AC _ _V
|
SH-V160TUBES2
|
UA-AXVV1
|
UA-AXVV2
|
SH-V160 GAUGE
|
|
SH-V320TUBES2
|
|
SH-V400TUBES2
|
|
SH-V600COIL AC _ _ V
|
SH-V600TUBES2
|
UA-AXVV4
|
SH-V600 GAUGE
|
Notes:
1. See Coil Designation table.
2. Set of three vacuum bottles suppled.
3. Consists of two UA-AXVV1 contact blocks on the mounting plate. Mounts on left side of contactor.