How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

Network-related products - CC-Link IE TSN

Ready to maximize your system performance? Request a Quote Contact Sales


Development tools

Dedicated communication LSI CP610 NEW

Dedicated communication LSI CP610

  • CC-Link IE TSN master station/local station can be developed without considering protocols
  • Customized sample codes according to hardware specifications and applications can be provided
  • Customized MPU or OS are supported
  • Parameter settings and diagnosis of the CC-Link IE TSN master station/local station (setting tool included in the source code development kit)

Master station software development kit (SDK) NEW

Master station software development kit (SDK)

  • Various systems can be configured using the software protocol stack for both high-performance or inexpensive computers
  • API compliance with CANopen® makes it easy for developers of CANopen®‑compatible products to develop CC‑Link IE TSN-compatible products
  • Source code package can be customized, enabling function expansion and porting to different development environments
  • Kit with library allows system configuration at a lower cost
  • Embedded functions improves devices by utilizing features such as mixing TCP/IP communication

*1. SW1DTD-GNSDK1M

*2. SW1DTD-GNSDK2M

Master station software development kit (SDK)

Communication LSI embedded with GbE-PHY CP620

Communication LSI embedded with GbE-PHY CP620

  • CC-Link IE TSN remote station can be developed without considering protocols
  • Embedded GbE-PHY enables easier communication circuit pattern development with fewer peripheral parts and circuits required around the CPU and GbE-PHY, thereby reducing board size
  • Customized sample codes according to hardware specifications and applications can be provided
  • Embedded hardware RTOS*3 reduces CPU load and power consumption

*3. RTOS: Real-time operating system

Remote station software development kit (SDK)

Remote station software development kit (SDK)

  • Software protocol stack requires only a few resources for operation, enabling it to run on low-cost microcomputers
  • Log function enables tracing of errors and process status in the protocol stack when debugging
  • Provides all resources such as API and wrapper layer as the source code, simplifying porting to development environments
  • API compatibility with the sample code of CC-Link IE Field Network Basic remote stations allows developers to easily transition CC-Link IE TSN-compatible products

*4. SW1DNC-GNSDK1S-M

*5. SW1DNC-GNSDK2S-M