How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

Network-related products - CC-Link IE TSN

Ready to maximize your system performance? Request a Quote Contact Sales


Slave station, Block-type remote modules

Block-type remote modules are recognized as slave stations on the CC-Link IE TSN. They are mainly used when installation requires them to be close to connected I/Os to save on wiring. Digital I/O modules are the sensors of the automation system and can be easily connected to switches, indicator lamps, sensors, and other devices. Analog modules can be connected to devices that process varying voltages and current signals. The combination of a block-type remote module with safety function and safety CPU realizes safety network communications.

Slave station, Block-type remote modules

  • Easily set parameters using only hardware switches
  • Detection of low power supply voltage
  • Spring-clamp terminal block reduces wiring
  • Input module conforms to IEC61131-2 Type3 (digital input standard operation range), supporting various sensors*1
  • Switch to CC-Link IE Field Network slave station mode*1
  • Block-type remote module with safety function enables safety control
  • Input/output timing can be synchronized with inter-modular synchronization cycle, enabling highly accurate control of the system

Easier system startup*1

Easier system startup

The IP address for each module can be set easily using the switches on the front of the module. Additional functions can be set using switches as well, without requiring dedicated engineering software.

Switch to CC-Link IE Field Network slave station mode*1

Switch to CC-Link IE Field Network slave station mode

Setting the switches on the front of the module enables to be used as either a CC-Link IE TSN or CC-Link IE Field Network slave station without requiring separate modules.

*1. Block-type safety remote I/O modules are not supported.

Input modules

  • Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms (initial setting is 1 ms)
  • Input ON/OFF voltage and current comply with IEC61131-2 (digital input standard operating range) Type3, supporting various sensors
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

NZ2GN2S1-32D

Spring-clamp terminal block

NZ2GN2S1-32D

Model Input type (DC input) Input points Rated input voltage/current Wiring type
NZ2GN2S1-32D Positive common/Negative common 32 points 24 V DC (6 mA) 1-wire

NZ2GN2B1-32D

Screw terminal block

NZ2GN2B1-32D

Model Input type (DC input) Input points Rated input voltage/current Wiring type
NZ2GN2B1-32D Positive common/Negative common 32 points 24 V DC (6 mA) 1-wire

NZ2GNCE3-32D

Sensor connector (e-CON)

NZ2GNCE3-32DNEW

Model Input type (DC input) Input points Rated input voltage/current Wiring type
NZ2GNCE3-32D Positive common 32 points 24 V DC (6.6 mA) 3-wire

NZ2GNCF1-32D

40-pin connector

NZ2GNCF1-32DNEW

Model Input type (DC input) Input points Rated input voltage/current Wiring type
NZ2GNCF1-32D Positive common/Negative common 32 points 24 V DC (6.6 mA) 1-wire

Output modules

  • Select either to hold or clear the output value when disconnected from the data link or when the master stations programmable controller CPU has stopped
  • Prevents module malfunction using the output overload and overheat protection function
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

NZ2GN2S1-32T

Spring-clamp terminal block

NZ2GN2S1-32T

NZ2GN2S1-32TE

Model Output type (Transistor output) Output points Rated load voltage/Max. load current Wiring type
NZ2GN2S1-32T Sink 32 points 12/24 V DC (0.5 A) 1-wire
NZ2GN2S1-32TE Source 32 points 12/24 V DC (0.5 A) 1-wire

NZ2GN2B1-32T

Screw terminal block

NZ2GN2B1-32T

NZ2GN2B1-32TE

Model Output type (Transistor output) Output points Rated load voltage/Max. load current Wiring type
NZ2GN2B1-32T Sink 32 points 12/24 V DC (0.5 A) 1-wire
NZ2GN2B1-32TE Source 32 points 12/24 V DC (0.5 A) 1-wire

NZ2GNCF1-32T

40-pin connector

NZ2GNCF1-32TNEW

Model Output type (Transistor output) Output points Rated load voltage/Max. load current Wiring type
NZ2GNCF1-32T Sink 32 points 12/24 V DC (0.1 A) 1-wire

I/O combined modules

  • Combined I/O modules include both input module and output module functions
  • Response time can be set at 0 ms, 0.2 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms, and 70 ms (initial setting is 1 ms)
  • Input ON/OFF voltage and current comply with IEC61131-2 (digital input standard operating range) Type3, supporting various sensors
  • Select either to hold or clear the output value when disconnected from the data link or when the master station's programmable controller CPU has stopped
  • Prevents module malfunction using the output overload and overheat protection function
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

NZ2GN2S1-32DTE

Spring-clamp terminal block

NZ2GN2S1-32DT

NZ2GN2S1-32DTE

Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
NZ2GN2S1-32DT Positive common 16 points 24 V DC (6 mA) Sink 16 points 24 V DC (0.5 A) 1-wire
NZ2GN2S1-32DTE Negative common 16 points 24 V DC (6 mA) Source 16 points 24 V DC (0.5 A) 1-wire

NZ2GN2B1-32DT

Screw terminal block

NZ2GN2B1-32DT

NZ2GN2B1-32DTE

Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
NZ2GN2B1-32DT Positive common 16 points 24 V DC (6 mA) Sink 16 points 24 V DC (0.5 A) 1-wire
NZ2GN2B1-32DTE Negative common 16 points 24 V DC (6 mA) Source 16 points 24 V DC (0.5 A) 1-wire

NZ2GNCE3-32DT

Sensor connector (e-CON)

NZ2GNCE3-32DTNEW

Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
NZ2GNCE3-32DT Positive common 16 points 24 V DC (6.6 mA) Sink 16 points 24 V DC (0.5 A) 3-wire

Analog input modules

  • 200 μs/channel analog input module conversion speed
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

NZ2GN2S-60AD4

Spring-clamp terminal block

NZ2GN2S-60AD4

Model Input type Number of channels
NZ2GN2S-60AD4 Analog voltage/current input 4

NZ2GN2B-60AD4

Screw terminal block

NZ2GN2B-60AD4

Model Input type Number of channels
NZ2GN2B-60AD4 Analog voltage/current input 4

Analog output modules

  • 200 μs/channel analog output module conversion speed
  • Functions can be easily setup from the front of the module using switches, without requiring dedicated engineering software

NZ2GN2S-60DA4

Spring-clamp terminal block

NZ2GN2S-60DA4

Model Output type Number of channels
NZ2GN2S-60DA4 Analog voltage/current output 4

NZ2GN2B-60DA4

Screw terminal block

NZ2GN2B-60DA4

Model Output type Number of channels
NZ2GN2B-60DA4 Analog voltage/current output 4

Safety input module

  • Input module with safety functions
  • Single or double wiring can be selected per input point
  • Compliant with international safety standards, ISO 13849-1 (Category 4, PL e) and IEC 61508 (SIL 3)

NZ2GNSS2-8D

Spring-clamp terminal block

NZ2GNSS2-8DNEW

Model Input type (DC input) Input points Rated input voltage/current Wiring type
NZ2GNSS2-8D Negative common Single wiring: 8 points
Double wiring: 4 points
24 V DC (7.3 mA) 2-wire

Safety output module

  • Output module with safety functions
  • Single or double wiring can be selected per output point
  • Compliant with international safety standards, ISO 13849-1 (Category 4, PL e) and IEC 61508 (SIL 3)

NZ2GNSS2-8TE

Spring-clamp terminal block

NZ2GNSS2-8TENEW

Model Output type (Transistor output) Output points Rated load voltage/Max. load current Wiring type
NZ2GNSS2-8TE Source + source type Single wiring: 8 points
Double wiring: 4 points
24 V DC (0.5 A) 2-wire

Safety I/O combined module

  • I/O combined module with safety functions
  • Single or double wiring can be selected per input and output point
  • Compliant with international safety standards, ISO 13849-1 (Category 4, PL e) and IEC 61508 (SIL 3)
  • Embedded fast logic function enables control of safety logic from within the remote module. High-speed control (response speed: 5.8 ms*2) is realized without being affected by the safety CPU or network

*2. Depends on the parameter settings.

NZ2GNSS2-16DTE

Spring-clamp terminal block

NZ2GNSS2-16DTENEW

Model Input type
DC input
Input points Rated input
voltage/current
Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring
type
NZ2GNSS2-16DTE Negative
common
Single wiring:
8 points
Double wiring:
4 points
24 V DC
(7.3 mA)
Source + source
type
Single wiring:
8 points
Double wiring:
4 points
24 V DC
(0.5 A)
2-wire