Open connectivity
GENESIS64™ supports industry standard communications such as OPC™, OPC UA, MODBUS®, BACnet®, MQTT, web services, and various databases such as SQL Database, Oracle®, and ODBC can be directly connected without an OPC server. Simple device discovery on the network makes integration seamless and efficient. The Mitsubishi Electric Factory Automation (FA) Connector supports MELSEC iQ-R and iQ-F Series. Other devices that do not require an OPC server will be added in the future.
Mitsubishi Electric controllers supported by GENESIS64™
Model |
Connection path |
Remarks |
USB |
Serial |
Ethernet |
CC-Link IE
Control |
MELSEC iQ-R Series CPU |
● |
● |
● |
● |
R□CPU, R□ENCPU, R□SFCPU,
R□PCPU, and R□PSFCPU
are supported. |
MELSEC iQ-F Series CPU |
● |
● |
● |
– |
FX5CPU is supported.
(FX5UCCPU does not support USB and serial expansion board.) |
Various protocols are supported
Various protocols such as OPC UA, EtherNet/IP™, BACnet®, MODBUS® are supported, allowing configuration of a monitoring system connected with various production lines, equipment, and devices.

Recommended OPC serverOption
Device explorer OPC server for GENESIS64™
Communication software supporting programmable controller CPU, C Controller, motion CPU, and GOT (HMI). Data retrieval via networks such as Ethernet and CC-Link and data communication through OPC DA, OPC UA, and OPC UA Pub/Sub are supported.
[Supported models]
MELSEC programmable controller, GOT (HMI) and other Mitsubishi Electric products
[Supported networks]
Ethernet, serial, CC-Link, CC-Link IE, MELSECNET/H
[Supported areas]
Asia, Europe, North America, Latin America, Africa