-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Software Tools
NC Configurator2
NC parameters required for NC control and machine operation can be edited on a computer.
Initial parameters can also be easily created by inputting the machine configuration.
Free version is limited in function
M800VM80VM800M80E80C80M700VM70VM700M70E70C70
Overview
●It is difficult to set up each parameter according to the manual.
Easy setup using
NC Configurator2!
Functions
- NC parameter setting/search
- Help (parameter explanation)
- Offline comparison of parameter input/output
- NC data input
- Printing
The following are included in the full-mounted version.
- Parameter initial setting wizard
- Function parameters
Specifications
| Supported OS | WindowsⓇ 8.1/WindowsⓇ 10 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
|---|---|
| Languages | English/Japanese/Simplified Chinese |
| CNC connections | CNCs supported: M800V/M80V/M800/M80/E80/C80/M700V/M70V/M700/M70/E70/C70 Series Connection configuration: Ethernet/RS-232C (parameter read/write in serial communication) /USB (C70 Series only) Connectable CNCs: 8 (max.) |
| Precaution | The free version has limited functions. |