-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Software Tools
NC Analyzer2
NC Analyzer2 helps to make servo parameter settings by measuring and analyzing machine characteristics.
Measurement and analysis can be performed by running a servo motor using the machining program for adjustment, or using the vibration signal.
This function can sample various types of data.
M800VM80VM800M80E80C80M700VM70VM700M70E70C70
Overview
●Servo parameter adjustment sounds complicated.
●I don't have a tool for measuring machine characteristics on hand.
Easy adjustment and
measurement with
NC Analyzer2!
Functions
- Adjustment wizard
Speed loop gain adjustment
Notch filter setting
Circularity adjustment
Display adjustment progress
- Graph
Bode diagram measurement display
Servo waveform measurement
Display waveforms before/after adjustments
- Project management
Measured waveforms batch management
Specifications
| Supported OS | WindowsⓇ10/WindowsⓇ11 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
|---|---|
| Languages | English/Japanese/Simplified Chinese/Traditional Chinese/Korean |
| CNC connections | CNCs supported: M800V/M80V/M800/M80/E80/C80/M700V/M70V/M700/M70/E70/C70 Series Connection configuration: Ethernet |