How Can We Help You?
Automation
Contact Sales
Get a Quote
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

PowerGate H Series HVAC Bypass Controllers – NEMA 1, NEMA 12, NEMA 3R, 18 Pulse

(2/2/2017)

PowerGate ‘H’ Series HVAC Bypass Controllers – NEMA 1, NEMA 12, NEMA 3R

Base System Includes:

  • PowerGate HVAC Controller with LCD display
  • Radio Noise Filter
  • 3 contactor bypass with TEST mode
  • Auto and Manual bypass versions
  • Bi-Directional ‘Anti-Windmill’ feature
  • Adjustable Class 20 overload relay
  • DC Link Choke
  • RS485 Communications: BACnet MS/TP and Modbus RTU
  • Mitsubishi Electric’s ‘Energy Optimization’ System
  • 5 second power dip ride-through
  • 2 independent PID control loops
  • 4-20mA programmable analog output signal
  • For NEMA 3R Controllers:
  • Thermostatic anti-condensation control
  • Screened entrance for cooling air
  • White heat-reflective paint
  • 65kA SCCR short circuit rating
  • 2 year warranty

Options:

  • Input Reactor (3 or 5%)
  • Damper vane control
  • Extended analog outputs
  • Hand-off-auto with potentiometer
  • Programming and display keypad and speed setting dial
  • Alpha-numeric keypad with real-time clock
  • For NEMA 3R versions: Stainless steel enclosures
  • Extended Communications:
  • Metasys® N2
  • LonWorks®
  • Siemens FLN (P1, Apogee®)
  • EtherNet/IP™
  • Modbus® TCP/IP
  • BACnet® IP
  • PROFINET®

Part Number Structure – Sized up to 40HP (208-240V), 250HP (380-480V), and 250HP (472V-660V)

Packaged_NEMA1_Part_Number

PowerGate “H” Series VFD Bypass System – NEMA 1

Standard Product with Circuit Breaker & 3 Contactor Bypass VFD System

208V Based
VFD System

Panel
Size

460V Based
VFD System

Panel
Size

600V Based
VFD System

Panel
Size

HP

KW

Model Number

Lead Time

Amps

Model Number

Lead Time

Amps

Model Number

Lead Time

Amps

1

0.75

H1C2V001BD

2 - 4 weeks

4.2

N1A

H1C4V001BD

2 - 4 weeks

2.1

N1A

H1C6V001BD

4 - 6 weeks

2.5

N1A

2

1.5

H1C2V002BD

7

N1A

H1C4V002BD

3.5

N1A

H1C6V002BD

5.6

N1A

3

2.2

H1C2V003BD

9.6

N1A

H1C4V003BD

4.8

N1A

H1C6V003BD

5.6

N1A

5

3.7

H1C2V005BD

15.2

N1A

H1C4V005BD

7.6

N1A

H1C6V005BD

8.2

N1A

7.5

5.5

H1C2V007BD

23

N1B

H1C4V007BD

11.5

N1A

H1C6V007BD

16

N1B

10

7.5

H1C2V010BD

31

N1B

H1C4V010BD

16

N1A

H1C6V010BD

16

N1B

15

11

H1C2V015BD

45

N1B

H1C4V015BD

23

N1B

H1C6V015BD

27

N1B

20

15

H1C2V020BD

58

N1B

H1C4V020BD

29

N1B

H1C6V020BD

27

N1C

25

18.5

H1C2V025BD

70

N1C

H1C4V025BD

35

N1C

H1C6V025BD

41

N1C

30

22

H1C2V030BD

85

N1C

H1C4V030BD

43

N1C

H1C6V030BD

41

N1C

40

30

H1C2V040BD

114

N1D

H1C4V040BD

57

N1C

H1C6V040BD

62

N1D

50

37

-

-

-

-

H1C4V050BD

70

N1D

H1C6V050BD

62

N1D

60

45

-

-

-

-

H1C4V060BD

85

N1D

H1C6V060BD

99

N1D

75

55

-

-

-

-

H1C4V075BD

106

N1D

H1C6V075BD

99

N1D

150

110

-

-

-

-

H1C4V150BD

4 - 6 weeks

216

TBA

H1C6V150BD

144

TBA

200

150

-

-

-

-

H1C4V200BD

260

TBA

H1C6V200BD

243

TBA

250

185

-

-

-

-

H1C4V250BD

325

TBA

H1C6V250BD

243

TBA


Panel

H (in)

W (in)

D (in)

N1A

44

6.9

11.1

N1B

Contact sales for shipping dimensions and weights

N1C

N1D


PowerGate“H” Series Bypass System – NEMA 12

Standard Product with Circuit Breaker and 3 Contactor Bypass VFD System

208V Based
VFD System

Panel
Size

460V Based
VFD System

Panel Size

600V Based
VFD System

Panel Size

HP

KW

Model Number

Lead Time

Amps

Model Number

Lead Time

Amps

Model Number

Lead Time

Amps

1

1

H2C2V001BD

4 - 6 weeks

4.2

N12A

H2C4V001BD

4 - 6 weeks

2.1

N12A

H2C6V001BD

4 - 6 weeks

2.5

TBA

2

1.5

H2C2V002BD

7

N12A

H2C4V002BD

3.5

N12A

H2C6V002BD

5.6

3

2.2

H2C2V003BD

9.6

N12A

H2C4V003BD

4.8

N12A

H2C6V003BD

5.6

5

3.7

H2C2V005BD

15.2

N12A

H2C4V005BD

7.6

N12A

H2C6V005BD

8.2

7.5

5.5

H2C2V007BD

23

N12A

H2C4V007BD

11.5

N12A

H2C6V007BD

16

10

7.5

H2C2V010BD

31

N12B

H2C4V010BD

16

N12B

H2C6V010BD

16

15

11

H2C2V015BD

45

N12B

H2C4V015BD

23

N12B

H2C6V015BD

27

20

15

H2C2V020BD

58

N12B

H2C4V020BD

29

N12C

H2C6V020BD

27

25

18.5

H2C2V025BD

70

N12C

H2C4V025BD

35

N12C

H2C6V025BD

41

30

22

H2C2V030BD

85

N12C

H2C4V030BD

43

N12C

H2C6V030BD

41

40

30

H2C2V040BD

114

N12C

H2C4V040BD

57

N12C

H2C6V040BD

62

50

37

H2C2V050BD

140

N12D

H2C4V050BD

70

N12D

H2C6V050BD

62

60

45

H2C2V060BD

170

N12F

H2C4V060BD

85

N12D

H2C6V060BD

99

75

55

H2C2V075BD

212

N12F

H2C4V075BD

106

N12E

H2C6V075BD

99

100

75

H2C2V100BD

288

N12F

H2C4V100BD

144

N12E

H2C6V100BD

108

125

93

-

-

-

H2C4V125BD

180

N12E

H2C6V125BD

144

150

110

-

-

-

H2C4V150BD

216

N12F

H2C6V150BD

144

200

150

-

-

-

H2C4V200BD

260

N12F

H2C6V200BD

243

250

185

-

-

-

H2C4V250BD

325

N12F

H2C6V250BD

243

Contact sales for shipping dimensions and weights


PowerGate “H” Series Bypass Systems – NEMA 3R

Standard Product with Circuit Breaker & 3 Contactor Bypass VFD System

208V Based VFD System

Panel Size

460V Based VFD System

Panel Size

600V Based VFD System

Panel
Size

HP

KW

Model Number

Lead Time

Amps

Model Number

Lead Time

Amps

Model Number

Lead Time

Amps

1

1

H3C2V001BD

2 - 4 weeks

4.2

N3A

H3C4V001BD

2 - 4 weeks

2.1

N3A

H3C6V001BD

2 - 4 weeks

2.5

TBA

2

1.5

H3C2V002BD

7

N3A

H3C4V002BD

3.5

N3A

H3C6V002BD

5.6

3

2.2

H3C2V003BD

9.6

N3A

H3C4V003BD

4.8

N3A

H3C6V003BD

5.6

5

3.7

H3C2V005BD

15.2

N3A

H3C4V005BD

7.6

N3A

H3C6V005BD

8.2

7.5

5.5

H3C2V007BD

23

N3A

H3C4V007BD

11.5

N3A

H3C6V007BD

16

10

7.5

H3C2V010BD

31

N3B

H3C4V010BD

16

N3B

H3C6V010BD

16

15

11

H3C2V015BD

45

N3C

H3C4V015BD

23

N3B

H3C6V015BD

27

20

15

H3C2V020BD

58

N3C

H3C4V020BD

29

N3C

H3C6V020BD

27

25

18.5

H3C2V025BD

70

N3D

H3C4V025BD

35

N3C

H3C6V025BD

41

30

22

H3C2V030BD

85

N3D

H3C4V030BD

43

N3C

H3C6V030BD

41

40

30

H3C2V040BD

114

N3D

H3C4V040BD

57

N3C

H3C6V040BD

62

50

37

H3C2V050BD

4 - 6 weeks

140

N3E

H3C4V050BD

70

N3D

H3C6V050BD

62

60

45

-

-

-

-

H3C4V060BD

85

N3D

H3C6V060BD

99

75

55

-

-

-

-

H3C4V075BD

106

N3E

H3C6V075BD

99

100

75

-

-

-

-

H3C4V100BD

4 - 6 weeks

144

N3E

H3C6V100BD

108

125

90

-

-

-

-

H3C4V125BD

180

N3E

H3C6V125BD

144

150

110

-

-

-

-

H3C4V150BD

216

TBA

H2C6V150BD

144

200

150

-

-

-

-

H3C4V200BD

260

TBA

H2C6V200BD

243

250

185

-

-

-

-

H3C4V250BD

325

TBA

H2C6V250BD

243


Panel

Lbs

H (in)

W (in)

D (in)

Type

N3A

88

29

22

10

Wall

N3B

121

31

24

11.5

Wall

N3C

174

38

32

12

Wall

N3D

394

49

36

18

Wall

N3E

562

60

36

24

Wall

PowerGate ‘H’ Series 18 Pulse Controllers

H8 controllers are intended for the control of pumps and fans. 18 pulse technology is used to ensure that the quality of the site power supply is maintained. These 460VAC Drives (10-800 HP) are LD rated at 120% overload for one minute, available in both bypass and non-bypass configurations in NEMA 12 ventilated floor mounted cabinets. UL508A rated to meet IEEE519-1992 standards.

Base System Includes:

  • 18 Pulse Clean Power Technology
  • Radio Noise Filter
  • PowerGate HVAC Controller with LCD Display
  • 3 contactor bypass with TEST mode
  • Auto and Manual bypass versions
  • Bi-Directional ‘Anti-Windmill’ feature
  • Adjustable Class 20 overload relay
  • Programming and Display keypad and speed setting dial
  • RS485 Communications: BACnet MS/TP and Modbus RTU
  • Mitsubishi Electric ‘Energy Optimization’ System
  • 5 second power dip ride-through
  • 2 independent PID control loops
  • 4-20 mA programmable analog output signal
  • 65kA SCCR short circuit rating
  • 2 year warranty

    Options:

  • Damper vane control
  • Extended analog outputs
  • Hand-off-auto with potentiometer
  • Alpha-numeric keypad with real-time clock
  • Extended Communications:
  • Metasys® N2
  • LonWorks®
  • Siemens FLN (P1, Apogee®)
  • EtherNet/IP™
  • Modbus® TCP/IP
  • BACnet® IP
  • PROFINET®

Part Number Structure

Packaged_18_Pulse_Part_Number