How Can We Help You?
Automation
Contact Sales
Get a Quote
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 TwitterNew44 YouTubeNew44 InstagramNew44 Blogicon2

PowerGate G Series General Purpose Controllers

(2/8/2017)

For FR-D700 and FR-E700 VFD – NEMA 12 or NEMA 3R Construction

Type G controllers are general purpose packaged drives suitable for a wide range of applications where a remote mounted VFD is required. Any Mitsubishi Electric VFD up to 700HP can be configured into a type G package with either a NEMA 12 or NEMA 3R enclosure.


Base System Includes:

  • RAL 7035 light gray paint
  • Bottom mounted inlet and exhaust vents
  • FR-D700 or FR-E700 drive with LCD keypad
  • Rated 150% overload for one minute, 200% for 3 seconds
  • DC Link Choke included as standard
  • Thermostatically controlled space heater
  • Choice of fused disconnect or UL 489 circuit breaker (standard)
  • Modbus RTU Communication standard
  • AutoCAD documentation package
  • VFD instruction manual
  • UL / cUL 508
  • Hardware options: Input reactor, (3% or 5%), door mounted PU07 keypad / display
  • 2 year warranty

Packaged_G_General_Part_Number

For FR-A800 and FR-F800 VFD – NEMA 12 or NEMA 3R Construction

Base System Includes:

  • RAL 7035 light gray or white paint
  • Bottom mounted inlet and exhaust vents
  • FR-A800 or FR-F800 drive with LCD keypad/ display
  • LD Rated 120% overload for one minute
  • DC Link Choke included as standard
  • Choice of fused disconnect or UL 489 circuit breaker (standard)
  • RS-485, Modbus RTU Communication standard, EMI/RFI filter standard
  • AutoCAD documentation package
  • Instruction manuals for VFD and controller
  • UL / cUL 508
  • Hardware options: Input reactor, (3% or 5%), PU07 keypad / display
  • Communications Options: BACnet® MS/TP, Metasys® N2, LonWorks®, Siemens® FLN(P1), EtherNet/IP™, BACnet® IP, Modbus® TCP/IP, CC-Link®, DeviceNet™, PROFIBUS-DP
  • 2 year warranty

Packaged_G_General2_Part_Number