Other engineering softwares

01lp4plceng_t002

Lineup of various software to support the MELSEC Series engineering environment.

GX Developer

GX Developer is the basic controller programming environment supporting Q Process, QS Safety, and legacy controllers like the A and AnS Series PLC. It is also compatible with current Q, L, and FX Series controller offering.

01lp4plceng_s001

GX Configurator

This software enables simple setup of the Q series intelligent function module, without the need for a program.

01lp4plceng_s002

GX Simulator

Software which operates a virtual PLC to debug a computer's sequence program.

01lp4plceng_s003

GX Converter

Software which converts GX Developer data into Word or Excel data.

01lp4plcenf_s004

GX Explorer

This user-friendly software allows easy reading/writing of PLC project data via intuitive operations.

01lp4plceng_s005

Setting monitoring tools for C Controller module

01

Programming Tools for MELSEC F Series

Lineup of MELSOFT GX series for MELSEC PLC series programming software and dedicated programming panels for the FX PLC.

01lp3plcf_s009