Concept
CC-Link IE TSN-Compatible Servo Amplifiers
Features of MR-J5-G Servo Amplifiers
Features of CC-Link IE TSN-Compatible Servo Amplifiers
MR-J5-G/MR-J5W-G/MR-J5D-G4 servo amplifiers can connect to CC-Link IE TSN to perform high-speed, high precision control.
The performance and the functions have been greatly improved, contributing to innovative evolution of the machines.
- Features the minimum communication cycle of 31.25 μs to perform high-speed, high-precision control
- Allows both control communication and information communication on one network and thus enables a flexible system
- Sends and receives large amounts of data, such as recipe data with a high-speed, large-capacity 1 Gbps communications network
- *1. MR-J5-G/MR-J5D1-G4 support 31.25 μs.
Features safety communications via CC-Link IE TSN
Servo system recorder
MELSEC iQ-R series Motion modules collect data of servo amplifiers when an error occurs.
Compatible Servo System Controllers
Motion module
RD78GHV
RD78GHW
Motion module
RD78G4
RD78G8
RD78G16
RD78G32
RD78G64
Motion module
FX5-40SSC-G
FX5-80SSC-G
Personal Computer
Embedded Type
Servo System Controller
SWM-G
SSCNET III/H-Compatible Servo Amplifiers
Features of MR-J5-B Servo Amplifiers
Features of SSCNET III/H-Compatible Servo Amplifiers
MR-J5-B/MR-J5W-B servo amplifiers can connect to SSCNET III/H and utilizes the existing program assets to improve the performance of the machines.
Transition from MELSERVO-J4 series to MELSERVO-J5 is supported.
- Allows the user to build a MELSERVO-J5 series servo system that utilizes the existing assets of Motion controllers and Simple Motion modules
- Enables function improvement of the machines
- *1. The Motion controller with the updated firmware supports MR-J5-B.
Servo Parameter Conversion
Changing the servo amplifier setting from MR-J4-B to MR-J5-B converts the parameters.
Servo System Recorder
MELSEC iQ-R series Motion modules collect data of servo amplifiers when an error occurs.
Compatible Servo System Controllers
Motion
controller
R16MTCPU
R32MTCPU
R64MTCPU
Simple
Motion module
RD77MS2
RD77MS4
RD77MS8
RD77MS16
Motion
controller
Q172DSCPU
Q173DSCPU
Simple
Motion module
QD77MS2
QD77MS4
QD77MS16