Single Connector/One-Touch Lock/Single Cable Type
HK-KT Series: Single Connector/Single Cable Type/One-Touch Lock
The single connector for the HK-KT series combines the motor power supply, encoder, and electromagnetic brake into a single cable. The one-touch lock eliminates the need for tightening screws, making wiring easy. The servo motors are also compatible with the dual cable type.
The cables can be mounted either horizontally or vertically according to your selection. The vertically mounted cables are planned for a future release.
Refer to "MELSERVO-J5 catalog" for details of servo motor cables.
Horizontally mounted single cable type with one-touch lock

Horizontally mounted dual cable type with one-touch lock

Vertically mounted single cable type with one-touch lock

Vertically mounted dual cable type with one-touch lock

Connection example of one-touch lock with single cable type

Servo amplifiers are able to drive servo motors with a smaller capacity than the servo amplifier being used, reducing the kinds of spare parts that are needed.
For example, 400 W servo amplifiers are compatible with the following servo motors: 50 W, 100 W, 150 W, 200 W, and 400 W models.
Refer to "Combinations of Rotary Servo Motors and Servo Amplifiers" for details of the combinations.