-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSERVO-J5 Series Servo Amplifier
Connectivity
- Feature
- Specification
- Standards
- Discontinued
Command Interface
CC-Link IE TSN
The servo amplifiers receive commands (position/velocity/torque) from a CC-Link TSN-compatible controller at regular intervals through synchronous communication and drive the servo motors.
When combined with a Motion module or Motion Control Software, the servo amplifiers perform exact synchronous operation of axes and machines through high-speed, high-precision time synchronization.
The servo amplifiers support CiA® 402 drive profile and enable the profile mode (position/velocity/torque) and the positioning mode (point table).
When combined with the controllers supporting the profile mode, the servo amplifiers generate a positioning command to a target position, reducing loads of the controllers.
[CC-Link IE TSN-compatible]
MR-J5-G/MR-J5W2-G/MR-J5W3-G/MR-J5D1-G4/
MR-J5D2-G4/MR-J5D3-G4
- *1The communication cycle of ≥ 31.25 μs is applicable when MR-J5-G/MR-J5D1-G4 are combined with RD78GH.
SSCNET III/H
Replacement of the servo amplifiers in the existing system with MR-J5-B/MR-J5W2-B/MR-J5W3-B is possible, which enables the MELSERVO-J5 series servo system to be configured with the use of the existing programs of the servo system controller.
The parameter conversion function of the engineering software and "Transition from MELSERVO-J4 Series to J5 Series Handbook" are available to support the replacement.
CC-Link IE Field Network Basic

CC-Link IE Field Network Basic-compatible master stations such as an FX5U CPU module can control MR-J5-G/MR-J5D1-G4 servo amplifiers. The servo amplifier can be operated as a CANopen device via a link device.
The profile mode (position/velocity/torque) and the positioning mode (point table) are supported.
MR-J5-G servo amplifiers can be connected to existing systems using MR-J4-GF.
In addition, MR-J5-G/MR-J5D1-G4 newly supports the line topology. *1
- *1When a device which does not support the line topology is used, the line/star mixed topology is applicable.
General-Purpose Interface
General-purpose interface-compatible MR-J5-A servo amplifiers support pulse trains and analog input. The control mode can be switched between position/speed/torque control modes. When an open collector is used, both sink and source inputs are enabled.
EtherCAT®
EtherCAT®-compatible servo amplifiers are available, enabling higher-performance MR-J5 servo amplifiers with enhanced
functions on the EtherCAT® system.
The servo amplifiers*2 support the touch probe. (Latch accuracy: 1 μs)
[EtherCAT®-compatible]
MR-J5-G-N1/MR-J5W2-G-N1/MR-J5W3-G-N1/
MR-J5D1-G4-N1/MR-J5D2-G4-N1/MR-J5D3-G4-N1
| Communication specification | CANopen over EtherCAT® (CoE) Ethernet over EtherCAT® (EoE) Safety over EtherCAT® (FSoE) |
|---|---|
| Drive profile | CiA® 402 |
| Communication cycle *1 | 125 μs, 250 μs, 500 μs, 1 ms, 2 ms, 4 ms, 8 ms |
| Control mode | Cyclic synchronous position mode (csp) |
| Cyclic synchronous velocity mode (csv) | |
| Cyclic synchronous torque mode (cst) | |
| Profile position mode (pp) | |
| Profile velocity mode (pv) | |
| Profile torque mode (tq) | |
| Homing mode (hm) |
- *1.The minimum communication cycle varies by the model type.
- *2.Use MR-J5-G-N1 manufactured in June 2021 or later.
Seamless Connectivity Between TCP/IP Devices and a Servo System
TCP/IP communication (information communication) can be mixed in the same line with the real-time control communications of CC-Link IE TSN.
CC-Link IE TSN device stations and TCP/IP devices can be connected on the same network, achieving a flexible and integrated network system.
Note that the TCP/IP devices must be connected after servo amplifiers and I/O modules.