-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSERVO-J5 Series Rotary Servo Motor
Product Lines
- Feature
- Specification
- Standards
- Discontinued
HK Series
Small capacity, low inertia
HK-KT Series
Rated speed: 3000 r/min *1
Maximum speed: 6700 r/min *1
Our product line includes 400 V and flat type models.
The servo motors have an all-in-one connector, making the connection simple.
Small capacity, ultra-low inertia
HK-MT Series
Rated speed: 3000 r/min
Maximum speed: 10000 r/min (available with the high-speed type models *2)
The servo motors have an all-in-one connector, making the connection simple.
Medium capacity, medium inertia
HK-ST Series
Rated speed: 2000 r/min, 3000 r/min
Two types of rated speed are available.
Our product line includes 400 V and flat type models.
The cables for the encoder, the electromagnetic brakes, and the power are equipped with one-touch
lock.
Medium capacity, ultra-low inertia
HK-RT Series
Rated speed: 3000 r/min
Maximum speed: 6700 r/min *1
Our product line includes 400 V and flat type models.
The servo motors (1 to 2 kW) have an all-in-one connector, making the connection simple.
Medium/large capacity, low inertia
HK-JT SeriesNEWRated speed: 1500
r/min*1
Maximum speed: 3000 r/min*1
One-touch lock is available. (1500 r/min, 15 kW or smaller)
- *1.The speed varies by the model type.
- *2.The high-speed type models are equipped with an incremental encoder.