Industrial PC MELIPC Search by specification|Mitsubishi Electric F.A.

Factory Automation

Print Page

Font Size:
Hardware

Reset

OS

Reset

Network

Reset

Search by specification Product list

Industrial PC MELIPC

Product categories

Select

Total 7

from 1-7

1
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

  Model number Hardware OS
MELIPC MI5000
MI5122-VW MPU: Intel® Core™ i7
Main memory: Windows® 12 GB, VxWorks® 1 GB
Internal storage: Windows® 45 GB, VxWorks® 4 GB
Interface: DisplayPort x 1, RS-232 x 1, USB3.0 x 2, USB2.0 x 2
Windows®: Windows® 10 IoT Enterprise 2016 LTSB (64bit)
VxWorks®: VxWorks® 7.0
MELIPC MI3000
MI3321G-W MPU: Intel® Core™ i3
Main memory: 8 GB
Internal storage capacity: 64 GB
Interface: DisplayPort 1.4 x 1, PCI Express® x1 slot (half size) x 1, mini PCI Express® Full size x 2, RS-232 x 1, RS-232/RS-422/RS-485 x 1, USB3.0 x 2, USB2.0 x 2, Sound output (φ3.5 mini-jack (3-prong)) x 1
Screen size: 21.5" widescreen
Resolution: Full HD 1920×1080 dot
Windows® 10 IoT Enterprise 2016 LTSB (64 bit)
MI3315G-W MPU: Intel® CoreTM i3
Main memory: 8 GB
Internal storage capacity: 64 GB
Interface: DisplayPort 1.4 x 1, PCI Express® x1 slot (half size) x 1, mini PCI Express® Full size x 2, RS-232 x 1, RS-232/RS-422/RS-485 x 1, USB3.0 x 2, USB2.0 x 2, Sound output (φ3.5 mini-jack (3-prong)) x 1
Screen size: 15"
Resolution: XGA 1024 x 768 dot
Windows® 10 IoT Enterprise 2016 LTSB (64 bit)
MELIPC MI2000
MI2012-W MPU: Intel® Core™ i3
Main memory: 8 GB
Internal storage: 64 GB
Interface: HDMI v1.4 x 1, DVI-I x 1, PCI Express® x1, x2, x4, x8, x16 (half-size) x 1, PCI (half-size) x 1, RS-232/RS-422/RS-485 x 2, USB3.0 x 6
Windows® 10 IoT Enterprise 2016 LTSB (64bit)
MI2012-W-CL MPU: Intel® Core™ i3
Main memory: 8 GB
Internal storage: 64 GB
Interface: HDMI v1.4 x 1, DVI-I x 1, PCI Express® x1, x2, x4, x8, x16 (half-size) x 1, PCI (half-size) x 1, RS-232/RS-422/RS-485 x 2, USB3.0 x 6
Power supply cable is not included.
Windows® 10 IoT Enterprise 2016 LTSB (64bit)
MELIPC MI1000
MI1002-W
2023/07 Discontinued
MPU: Intel® Atom™
Main memory: 4 GB
Internal storage: 60 GB
Interface: HDMI v1.4a x 1, RS-232 x 2, RS-485 x 1, USB2.0 x 4
Windows® 10 IoT Enterprise 2016 LTSB (64bit)
MI1002-W-CL
2023/07 Discontinued
MPU: Intel® Atom™
Main memory: 4 GB
Internal storage: 60 GB
Interface: HDMI v1.4a x 1, RS-232 x 2, RS-485 x 1, USB2.0 x 4
Power supply cable is not included.
Windows® 10 IoT Enterprise 2016 LTSB (64bit)
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Specification comparisons

Displays a list of checked products specifications (up to 10 items).

Total 7

from 1-7

1