-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces (HMIs)-GOT
Software Features
Professional designs. Maximized efficiency. Intuitive operations.
All made possible by GT Works3.
This integrated software is used to create professional screen designs for GOTs. Developed with the concepts of simplicity, sleekness, and userfriendliness in mind, this is a powerful tool that pushes boundaries and delivers endless design possibilities.
- Feature
- Specification
- Standards
- Discontinued
Support startup work
Data transfer (batch write to multiple GOTs)
Single package data (project data, communication drivers, etc.) can be installed on multiple GOTs connected via Ethernet at once. (Maximum 256 GOTs)
Batch installation on multiple GOTs reduces data transfer time and prevents data update omission. When multiple GOTs share the same project data on a large equipment, this feature reduces screen correction and update tasks.
- *Supported by GT2107-W, GT2104-R, and GT2103-PMBD among GT21 models
Procedure: [Communication] → [Batch Write to multiple GOTs]