Product categories
Communication units
Total 19
from 1-19
Displays a list of checked products specifications (up to 10 items).
Model number | Unit type | Overview | |
---|---|---|---|
GT15-J71GF13-T2 | CC-Link IE Field Network communication unit | Intelligent device station unit | |
GT25-J71E71-100 | Ethernet communication unit | Ethernet (100BASE-TX, 10BASE-T) unit | |
GT25-J71GN13-T2 | CC-Link IE TSN Communication Unit | CC-Link IE TSN Communication Unit | |
GT25-FNADP | Field Network Adapter Unit | Supported network: PROFIBUS DP, DeviceNet *1 *1: The field network adapter unit can be used with the field networks by using the Anybus CompactCom M40 network communication module manufactured by HMS. |
|
GT25-WLAN 2025/03 Discontinued |
Wireless LAN communication unit | IEEE802.11b/g/n compliant built-in antenna, wireless LAN access point (base station), station (client) connection to personal computer, tablet, smartphone |
|
GT15-RS2-9P | Serial communication unit | RS-232 serial communication unit (D-sub 9-pin male) | |
GT15-RS4-9S | Serial communication unit | RS-422/485 serial communication unit (D-sub 9-pin female) | |
GT15-RS4-TE | Serial communication unit | RS-422/485 serial communication unit (terminal block) * Can be used only when connected with temperature controllers/indicating controllers by RS-485 connection or at the GOT multi-drop connection. |
|
GT15-QBUS | Bus connection unit | Q bus connection (1 channel) unit standard model | |
GT15-QBUS2 | Bus connection unit | Q bus connection (2 channels) unit standard model | |
GT15-75QBUSL | Bus connection unit | Q bus connection (1 channel) unit slim model | |
GT15-75QBUS2L | Bus connection unit | Q bus connection (2 channels) unit slim model | |
GT15-J71LP23-25 | MELSECNET/H communication unit | Normal station unit (optical loop) | |
GT15-J71BR13 | MELSECNET/H communication unit | Normal station unit (coaxial bus) | |
GT15-J71GP23-SX | CC-Link IE Controller Network communication unit | Normal station unit (optical loop) | |
GT15-J61BT13 | CC-Link communication unit | Intelligent device station unit CC-Link Ver. 2 compliant | |
GT01-RS4-M | Serial multi-drop connection unit | A communication unit to connect a single programmable controller to multiple GOTs (1 to N communication), equipped with USB, RS-232, RS-422, and RS-485 ports for four channels | |
GT10-9PT5S | Connector conversion adapter | Connector conversion adapter For connecting the RS-422/485 (D-Sub 9-pin connector) and RS-422/485 (terminal block) |
|
GT14-RS2T4-9P | RS-232/485 signal conversion adapter | RS-232/485 signal conversion For connecting the RS-232 (D-Sub 9-pin connector) and RS-485 (terminal block) |
Displays a list of checked products specifications (up to 10 items).
Total 19
from 1-19