|
0.12A (0.1~0.16), 0.17A (0.14~0.22), 0.24A (0.2~0.32), 0.35A (0.28~0.42), 0.5A (0.4~0.6), 0.7A (0.55~0.85), 0.9A (0.7~1.1), 1.3A (1~1.6), 1.7A (1.4~2), 2.1A (1.7~2.5), 2.5A (2~3), 3.6A (2.8~4.4), 5A (4~6), 6.6A (5.2~8), 9A (7~11), 11A (9~13), 15 A (12~18) (*1)
|
S-(2X)T10,
S-(2X)T12,
S-(2X)T20
|
Unnecessary
|
10
|
|
0.24A (0.2~0.32), 0.35A (0.28~0.42), 0.5A (0.4~0.6), 0.7A (0.55~0.85), 0.9A (0.7~1.1), 1.3A (1~1.6), 1.7A (1.4~2), 2.1A (1.7~2.5), 2.5A (2~3), 3.6A (2.8~4.4), 5A (4~6), 6.6A (5.2~8), 9A (7~11), 11A (9~13), 15A (12~18), 22A (18~26)
|
S-(2X)T21, S-(2X)T25
|
UN-TH21
|
|
29A (24-34), 35A (30-40), 42A (34-50)
|
S(D)-T35,S(D)-T50
|
UT-TH50
|
|
15A (12-18), 22A (18-26), 29A (24-34), 35A (30-40), 42A (34-50),
54A (43-65)
|
S(D)-T65, S(D)-T80, S-T100
|
CONNTBH559N350
|
SD-T100
|
CONNTBH569N352
|
|
67A (54-80), 82A (65-100)
|
S(D)-T80, S-T100
|
CONNTBH559N350
|
SD-T100
|
CONNTBH569N352
|
|
105A (85-125), 125A (100-150)
|
S-N150
|
CONNTBH589N355
|
|
82A (65-100),105A (85-125), 125A (100-150), 150A (120-180)
|
S-N220
|
Included with Overload
|
|
82A (65-100), 105A (85-125), 125A (100-150), 150A (120-180),
180A (140-220
|
S-N300, S-N400
|
330A (260-400)
|
S-N400
|