(6/22/2017)
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Front clip-on
|
Side clip-on
|
Mounting on top
|
Side clip-on
|
|
Twin contact built-in 4-pole auxiliary contact (4a, 2a2b, 3a1b)
|
Twin contact built-in 2-pole auxiliary contact (2a, 1a1b, 2b)
|
Twin contact built-in 2-pole auxiliary contact (1a1b)
|
Operation coil surge absorber
|
Combining it with two single Magnetic Contactors configures the reversing type. ML11 is the
electrical interlock 2b contact built-in type
|
With CR AC200V
|
With varistor 48VAC (Shared with DC)
200VAC (Shared with DC) 400VAC
|
With varistor + indicating LED 200VAC (Shared with DC)
|
With varistor + CR
48VAC (Shared with DC)
200VAC (Shared with DC)
|
|
|
T10-T32
|
T10-T32
|
T10-T32
|
T10-T20
|
|
–
|
|
SR-T5
|
SR-T5
|
SR-T5/T9
|
–
|
|
Combination with UT-AX11 is not available.
|
Combination with UT-AX2/4 is not available.
|
–
|
–
|
S-N Series Terminal Covers for Contactors
|
|
S(D)-N125
|
UN-CZ1250 (*1)
|
S(D)-N150
|
UN-CZ1500 (*1)
|
S-N180, S(D)-N220
|
UN-CZ2200 (*1)
|
S(D)-N300, -N400
|
UN-CZ3000 (*1)
|
S(D)-2xN125
|
UN-CZ1252
|
S(D)-2xN150
|
UN-CZ1502
|
S-2xN180, S(D)-2xN220
|
UN-CZ2202
|
S(D)-2xN300, N400
|
UN-CZ3002
|
Note 1: 2 pieces are required for one contactor.
S-N Series Auxiliary Contact Blocks
|
|
|
|
|
Side clip-on (*1)
|
S(D)-N80, -N95, -N125
|
-
|
1NO+1NC
|
UN-AX80
|
S(D)-N150, -N220, -N300, -N400, S-N180
|
-
|
1NO+1NC
|
UN-AX150
|
S(D)-N600, -N800
|
-
|
2NO+2NC
|
UN-AX600
|
Note 1: Maximum 2 pieces of aux. contact block can be mounted on a Contactor / Relay.
Mechanical Interlock Units