Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training

Low-voltage Circuit Breakers

14lp2_t001

Mitsubishi Electric deliveries a comprehensive range of circuit breakers that provide superior performance in electrical protection, isolation and power distribution applications. Our circuit breaker products comply with various standards such as JIS, IEC, EN, GB, UL/CSA and with easy to install accessories the Mitsubishi circuit breakers are "user-friendly" and ensure the best solution for every application.


Select & Quote

Product List

Molded Case Circuit Breakers

14lp2_s001 Circuit breakers are designed to protect an electrical circuit from damage caused by an overload or short circuit.

Earth Leakage Circuit Breakers

14lp2_s003 Circuit breakers are designed to protect an electrical circuit from damage caused by an overload or short circuit that include earth leakage detection.

UL 489 Listed Circuit Breakers

14lp2_s004 Mitsubishi Electric offers 240V, 480V and 600VAC circuit breakers for feeder and branch protection options that are UL489 certified.

Measuring Display Unit Breakers

14lp2_s005 Circuit breakers and measurement display units are integrated. With a built-in VT and CT, the circuit breaker requires less space and contributes to work and energy savings.

Circuit Breakers for Panelboard and Controlboard

14lp2_s007 Small frame-sized MCCB and ELCB series suitable for single circuit control boards or branch protection in larger control panels.

Circuit Breakers for Equipment

14lp2_s008 Our high performance, low-voltage circuit breakers bring together advanced technology with a small circuit protector suitable for AC and DC protection applications.

Air Circuit Breakers

14lp2_s009 Mitsubishi Electric low-voltage air circuit breakers are designed and tested for power distribution solutions in switchboards and other custom applications. 

Accessories and Related Components

14lp2_s012 Internal and external accessories that can be added to circuit breakers to meet the industry requirements and enhance performance in every application.