Our protective molded case circuit breaker is designed specifically for branch protection in a motor circuit. We offer motor rated circuit breakers that ranges from fractional amperage up to 225 amps. The added earth leakage detection helps prevent electrical shock and electrical fires that are caused by a short circuit or overload in the control panel with an automatic shut off when leakage is detected.