Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 Google+44 Twitter44 YouTube44 LinkedIn44 instagramlogo44

GT25 Model

(3/10/2017)

GOT2000 Overview

GT2000_PART_NO_EXAMPLEB2014

GOT2000 Series General Specifications

Model Number

GT27, GT25, GT23

GT21

Operating Ambient Temp. (*1)

0 to 55°C (*2)

0 to 55°C (horizontal installation), 0 to 50°C (vertical installation)

Storage Ambient Temperature

-20°C to 60°C

Operating Ambient Humidity

10 to 90%RH, no condensation

10 to 90%RH, no condensation (*2)

Storage Ambient Humidity

10 to 90%RH, no condensation

10 to 90%RH, no condensation (*2)

Vibration Resistance

Conforming to JIS B 3502 and IEC 61131-2

Frequency

Acceleration

Half Amplitude

Sweep Count

Under intermittent vibration

5 to 8.4Hz

-

3.5mm

10 times each in X, Y and Z directions

8.4 to 150Hz

9.8m/s²

-

Under continuous vibration

5 to 8.4Hz

-

1.75mm

-

8.4 to 150Hz

4.9m/s²

-

Impact Resistance

Compliant with JIS B 3502, IEC 61131-2 (147 m/s² (15G), 3 times each in X, Y and Z directions)

Operating Atmosphere (*6)

No greasy fumes, corrosive gas, flammable gas, excessive conductive dust, and direct sunlight (as well as at storage)

Operating Altitude (*3)

2000m (6562 ft) or less

Installation Location

Inside control panel

Overvoltage Category (*4)

II or less

Pollution Degree (*5)

2 or less

Cooling Method

Self-cooling

Grounding

Grounding with a ground resistance of 100Ω or less. If impossible, connect the ground cable to the control panel.

Grounding with a ground resistance of 100Ω or less by using
a ground cable that has a cross-sectional area of 0.14 to
1.5 mm
² (single wire), 0.14 to 1.0 mm² (stranded wire), or 0.25 to 0.5 mm² (rod terminal with an insulation sleeve). If impossible, connect the ground cable to the control panel. (*7)

Notes:
1. The operating ambient temperature includes the temperature inside the enclosure of the control panel to which the GOT is installed.
2. (GT27, GT25) When any of the following units is mounted, the maximum operating ambient temperature must be 5 °C lower than the one described in the general specifications: multimedia unit (GT27-MMR-Z), MELSECNET/H communication unit (GT15-J71LP23-25, GT15-J71BR13), CC-Link communication unit (GT15-J61BT13)
• (GT23, GT21)
If the ambient temperature exceeds 40°C, the absolute humidity must not exceed 90% RH at 40 °C.
3. Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction. Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off.
4. This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities. The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V.
5. This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions.
6. (GT25, GT27 only) Some models have ANSI/ISA 12.12.01 approval for use in Class I, Division 2 (ANSI/ISA 12.12.01, C22.2 No.213-M1987) hazardous locations. For the details, please contact your local sales office.
7. 5 VDC type does not require grounding.

GT25 Base Units

Category

Model Number

Screen Size

Resolution

Display Type

Frame Color

Power Supply

Stocked Item

GT2512

GT2512-STBA

12.1"

SVGA (800 x 600)

TFT Color

Black

100-240VAC

S

GT2512-STBD

24VDC

S

GT2510

GT2510-VTBA

10.4"

VGA (640 x 480)

Black

100-240VAC

S

GT2510-VTBD

24VDC

S

GT2510-VTWA

White

100-240VAC

S

GT2510-VTWD

24VDC

S

GT2508

GT2508-VTBA

8.4"

VGA (640 x 480)

Black

100-240VAC

S

GT2508-VTBD

24VDC

S

GT2508-VTWA

White

100-240VAC

S

GT2508-VTWD

24VDC

S


GT25 Open Frame Base Units

Category

Model Number

Screen Size

Resolution

Display Type

Frame Color

Power Supply

Stocked Item

GT25 Open Frame Model GOT (*1)

GT2512F-STNA

12.1"

SVGA
(800 x 600)

TFT color (65536 colors)

No frame

100-240VAC

S

GT2512F-STND

24VDC

S

GT2510F-VTNA

10.4"

VGA
(640 x 480)

100-240VAC

S

GT2510F-VTND

24VDC

S

GT2508F-VTNA

8.4"

VGA
(640 x 480)

100-240VAC

S

GT2508F-VTND

24VDC

S

Note 1: Always attach an environmental protection sheet dedicated to the open frame model (sold separately) to the display section. Or, attach a user-prepared environmental protection sheet. Not doing so may damage or soil the GOT or cause foreign matter to enter the GOT, resulting in a failure or malfunction


GT25 GOT + CC-Link IE Field Network Communication Unit Sets

Category

Model Number

Screen Size

Resolution

Display Type

Frame Color

Power Supply

Stocked Item

GT2512

GT2512-STBA-GF

12.1"

SVGA (800 x 600)

TFT Color

Black

100-240VAC

S

GT2512-STBD-GF

24VDC

S

GT2510

GT2510-VTBA-GF

10.4"

VGA (640 x 480)

Black

100-240VAC

S

GT2510-VTBD-GF

24VDC

S

GT2510-VTWA-GF

White

100-240VAC

S

GT2510-VTWD-GF

24VDC

S

GT2508

GT2508-VTBA-GF

8.4"

VGA (640 x 480)

Black

100-240VAC

S

GT2508-VTBD-GF

24VDC

S

GT2508-VTWA-GF

White

100-240VAC

S

GT2508-VTWD-GF

24VDC

S


GT25 Power Supply Specifications

Model Number

GT2512-STBA
GT2512F-STNA

GT2510-VTBA
GT2510-VTWA
GT2510F-VTNA

GT2508-VTBA
GT2508-VTWA
GT2508F-VTNA

GT2512-STBD
GT2512F-STND

GT2510-VTBD
GT2510-VTWD
GT2510F-VTND

GT2508-VTBD
GT2508-VTWD
GT2508F-VTND

Input Power Supply Voltage

100 to 240VAC (+10%, -15%)

24VDC (+25%, -20%)

Input Power Supply Frequency

50/60Hz ±5%

-

Power Consumption

Maximum Load

35W or less

34W or less

31W or less

37W or less

33W or less

31W or less

Stand Alone

14W

12W

11W

13W

10W

8W

Stand Alone with Backlight Off

7W

7W

7W

6W

6W

6W

Inrush Current

60A or less (2ms, ambient temperature 25°C, maximum load)

5A or less (20ms, ambient temperature 25°C, maximum load)

Permissible Instantaneous
Failure Time

Within 20ms (100VAC or more)

Within 10ms

Noise Resistance

Noise voltage 1500Vp-p, noise width 1μs by noise simulator with noise frequency 25 to 60Hz

Noise voltage 500Vp-p, noise width 1μs by noise simulator with noise frequency 25 to 60Hz

Withstand Voltage

1500 VAC for 1 minute between power supply terminal and ground

350 VAC for 1 minute between power supply terminal and ground

Insulation Resistance

10MΩ or higher with an insulation resistance tester
(500 VDC between power supply terminal and ground)

Applicable Wire Size

0.75 to 2 [mm²]

Clamp Terminal

Clamp terminals for M3 screw RAV1.25-3, V2-S3.3, V2-N3A, FV2-N3A

Tightening Torque (Terminal Block’s Terminal Screws)

0.5 to 0.8 [N·m]


GT25 Performance Specifications

Model Number

GT2512-STBA
GT2512-STBD

GT2512F-STNAGT2512F-STND

GT2510-VTBA
GT2510-VTBD

GT2510-VTWA
GT2510-VTWD

GT2510F-VTNA

GT2510F-VTND

GT2508-VTBA
GT2508-VTBD

GT2508-VTWA
GT2508-VTWD

GT2508F-VTNA

GT2508F-VTND

Display Section
(*1, *2)

Type

TFT color LCD

Screen Size

12.1"

10.4"

8.4"

Resolution (Dots)

800 x 600 dots SVGA

640 x 480 VGA

Display Size (W x H) mm

246 x 184.5

211.2 x 158.4

170.9 x 128.2

Number of Characters

16-dot standard font: 50 chars x 37 lines (2-byte) 12-dot standard font: 66 chars. x 50 lines (2-byte)

16-dot standard font: 40 chars. × 30 lines (2-byte)
12-dot standard font: 53 chars. × 40 lines (2-byte)

Display Colors

65536 colors

Intensity Adjustment

32-level adjustment

Backlight

Type

LED (not replaceable)

Life (*4)

Approx. 60000 hours or more (Time for display intensity reaches 50% at ambient temperature of 25°C)

Touch Panel (*3)

Type

Analog resistive film

Key Size (Dots)

Minimum 2 x 2 dots (per key) (*8)

Simultaneous Press

Not available (*5) (only 1 point can be pressed)

Life

1 million times or more (operating force 0.98N or less)

Panel Color

Black

-

Black

White

-

Black

White

-

Memory

User Memory Capacity

Memory for storage (ROM): 32MB, Memory for operation (RAM): 80MB

Life (No. of Writings)

100,000 times

Internal Clock Accuracy

±90 sec/month (ambient temperature 25°C)

Battery

Type

GT11-50BAT lithium battery

Life

Approx. 5 years (ambient temperature 25°C)

Built-in Interface

RS-232

1ch Transmission speed: 115200/57600/38400/19200/9600/4800bps Connector shape: D-sub 9-pin (male)

RS-422/485

1ch Transmission speed: 115200/57600/38400/19200/9600/4800bps Connector shape: D-sub 9-pin (female)

Ethernet

1ch Data transfer method: 10BASE-T/100BASE-TX Connector shape: RJ-45 (modular jack)

USB (Host)

2ch (front face/rear face)

1ch (rear face)

2ch (front face/rear face)

1ch (rear face)

2ch (front face/rear face)

1ch (rear face)

Maximum transfer speed: High-Speed 480Mbps Connector shape: USB-A

USB (Device)

1ch (front face)

1ch (rear face)

1ch (front face)

1ch (rear face)

1ch (front face)

1ch (rear face)

Maximum transfer rate: High-Speed 480 Mbps Connector shape: USB Mini-B

SD Memory Card

1ch SDHC compliant (maximum 32GB)

Extension Interface

For communication unit/option unit mounting

Side Interface

For communication unit mounting

Buzzer Output

Single tone (tone, tone length adjustable)

Power LED

Emission color: 2 colors (blue, orange)

Protective Construction

Front: IP67F (*6, *9)

Inside control panel: IP2X

Front: IP67F (*7, *9)

Inside control panel: IP2X

Front: IP67F (*6, *9)

Inside control panel: IP2X

Front: IP67F (*7, *9) Inside control panel: IP2X

Front: IP67F (*6, *9)

Inside control panel: IP2X

Front: IP67F (*7, *9)

Inside control panel: IP2X

External Dimensions (W x H x D) mm

316 x 246 x 52

311 x 237 x 54

303 x 218 x 52

298 x 209 x 54

241 x 194 x 52

236 x 185 x 54

Panel Cutout (W x H) mm

302 x 228

269 x 214

289 x 200

234 x 187

227 x 176

194 x 158

Weight (Excluding Mounting Brackets) kg

2.4

2.1

1.5

Applicable Software Package

GT Works3 Version1.122C or later

GT Works3 Version1.150G or later

GT Works3 Version1.112S or later

GT Works3 Version1.150G or later

GT Works3 Version1.112S or later

GT Works3 Version1.150G or later

Notes:
1. As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
2. Flickering may occur due to vibration, shock, or the display colors.
3. When a stylus is used, the touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications: • Material: polyacetal resin • Tip radius: 0.8 mm or more
4. To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.
5. If you touch two points or more simultaneously on the touch panel, a touch switch near the touched points may operate unexpectedly. Do not touch two points or more simultaneously on the touch panel.
6. To conform to IP67F, close the USB environmental protection cover by pushing the [PUSH] mark firmly. (To conform to IP2X, open the USB environmental protection cover.) Note that the structure does not guarantee protection in all users’ environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
7. To conform to IP67F attach the environmental protection sheet. Note that the structure does not guarantee protection in all users’ environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
8. The minimum size of a key that can be arranged. To ensure safe use of the product, the following settings are recommended: • Key size: 16 x 16 dots or larger • Distance between keys: 16 dots or more
9. The suffix “F” of IP67F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.

GOT_Panel_Cutout_opt

Screen Size

Model

A

B

Remarks

12.1"

GT2512

302 (11.89)

228 (8.98)

Same dimensions as GT1685, GT1585, A985GOT

GT2512F

214 (8.43)

269 (10.59)

-

10.4"

GT2510

289 (11.38)

200 (7.87)

Same dimensions as GT167_M, GT157_M, A97MGOT

GT2510F

187 (7.36)

234 (9.21)

-

8.4"

GT2508

227 (8.94)

176 (6.93)

Same dimensions as GT1665, GT1565

GT2508F

158 (6.22)

194 (7.64)

-