Ready to Order?

ICONICS Suite Order Form

Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

SCADA software-ICONICS Suite™

Ready to maximize your system performance? Request a Quote Contact Sales


Operating environment

Server product

System requirements

Item Specifications
CPU Quad Core 64-bit processor or better
RAM 8 GB or larger
Storage 4 GB or larger (adequate physical memory for the actual data to be saved)
Virtual memory 16 GB or larger (2x RAM capacity recommended)
Operating System (OS)*1 64-bit Windows® OS
Display Resolution: 1024 × 768 pixels or more
Database*2 Microsoft® SQL Server®
Microsoft® .NET Framework 4.7.2
Web server*3 Microsoft® Internet Information Services (IIS) 7.0 or later
Web browser*3 Microsoft Edge®, Firefox®, Safari®, Google Chrome™, or Internet Explorer® 11*4
*1. Please refer to “Supported OS” table for details.
*2. Please refer to “Supported database” table for details.
*3. Use when displaying a screen on the client. For details on supported web browsers, please refer to “Supported web browser” table.
*4. Internet Explorer® 11 only supported for Windows® Presentation Foundation (WPF) WebHMI™, not HTML5 WebHMI™.

Supported OS

OS*5 GENESIS64™ Hyper Historian™ Energy AnalytiX®
Facility AnalytiX®
Quality AnalytiX®
Windows® 10*6
Windows® 8.1*7
Microsoft® Windows Server® 2019
Microsoft® Windows Server® 2016
Microsoft® Windows Server® 2012 R2
Microsoft® Windows Server® 2012
*5. Operation on Embedded system is not supported.
*6. Operation on Windows® 10 Professional and Enterprise (including 2019 LTSC/2016 LTSB) is supported.
*7. Operation on Windows® 8.1 Professional and Enterprise is supported.

Supported database

Database GENESIS64™
Microsoft® SQL Server® 2019 (including Express)*8
Microsoft® SQL Server® 2017 (including Express)*8
Microsoft® SQL Server® 2016 (including Express)*8
Microsoft® SQL Server® 2014 (including Express)*8
*8. When using Microsoft® SQL Server® Express (free edition), a capacity of one database is limited to 10 GB.

IoT device

System requirements

Item Specifications
CPU Intel Atom® 38□□ Dual Core/Arm® 32v7 Dual Core, or comparable processor
RAM 2 GB (4 GB recommended)
Storage 32 GB or larger
OS Raspbian-stretch (Arm® 32)
Ubuntu 16.04 (AMD 64)
Ubuntu 18.04 (AMD 64)
Ubuntu Server 16.04 (AMD 64)
Ubuntu Server 18.04 (AMD 64)
Microsoft® Azure® service Microsoft® Azure® IoT Hub (tier S1 or higher), Microsoft® Azure® Storage Account
Communication Ethernet, Wi-Fi, or cellular (3G/4G)

Screen display

Supported web browser

Web browser HTML5 technology Windows® Presentation Foundation (WPF) technology
Microsoft Edge®
Firefox®
Safari®
Google Chrome™
Internet Explorer® 11