fa_logo

Case Study

Bastian Solutions Pulls Off an Engineering Feat and an Industry First

mini_hero_banner
Download PDFPDF

bastian-banner

First Released April, 2021

Bastian Solutions knew a standard crane wouldn't cut it for their new AS/RS system. Learn how Mitsubishi Electric helped to accomplish an impressive engineering feat.

An Engineering Feat and an Industry First

"We’ll come up with something.” That’s what Bastian Solutions, a Toyota Advanced Logistics company, said to the customer when asked to engineer a stacker crane for a new automated warehouse. Bastian Solutions’ response belied the magnitude of the challenge.

The automated stacker crane is a central component of the customer’s new automated storage and retrieval system (AS/RS). It swiftly transfers packages of fiber cement boards from an immense racking system to workers at ground level. The boards are over 12 feet long and weigh 12,000 pounds per package. (Typical crane loads are 2,000 to 3,000 pounds.)

bastianprojectquote2

The stacker crane is 45 feet tall, 12 feet wide, and over 15 feet deep.

Bastian Solutions knew a standard crane just wouldn’t cut it. It couldn’t be a scaled up version of a smaller crane. In fact, the specifications for this crane were so demanding, the safety, mechanical and structural analysis was in design for almost two years.

  • The racking system for the AS/RS had to be built around the crane
  • The crane couldn’t be attached to the top of the building, because it could potentially take down the entire building
  • Multiple points of redundancy needed to be accommodated to meet safety

It's Like Lifting Five Toyota Sequoia SUVs

The density and length of the load made drive selection and torque outputs challenging to say the least. The end user specified a Mitsubishi Electric control system, but Bastian Solutions selected Mitsubishi Electric for the drive components.

A specialized automated warehouse drive was just being introduced to the U.S. market and Mitsubishi Electric distributor, Allied Automation was more than happy to provide it. Allied Automation also brought in a third-party provider, SICK Sensor Intelligence, for the crane's dual-laser distance sensor. That meant the drive had to interface with the laser feedback device.

Bastian Solutions would be one of the first in the industry to benefit from the industry-leading performance and built-in functionality of the new drive. The crane-specific capabilities included load slippage prevention and anti-sway control for automatic suppression of swinging objects as they're being moved by the crane — without any adjustment by the operator.

The crane would be lifting the equivalent of five Toyota Sequoias throughout the day. The size, shape and weight of the load necessitated two vertical axes and two horizontal axes. The Bastian project manager says, "We had to have multiple drives per axis working in coordinated motion to make it work.” And while some crane functionality was already engineered into the drive, there was a fair amount of custom firmware required.

bastianprojectquote

“Bastian got a lot of support from Mitsubishi Electric field application engineers. They went right to work, making the firmware changes that would allow us to do what was required.”

– Project Manager
Bastian Solutions

Bastian Solutions got a lot of support from Mitsubishi Electric field application engineers. The project manager says, "They went right to work, making the firmware changes that would allow us to do what was required.” They added:

  • Droop control to accommodate the dual pulleys on the crane assembly for the large payload
  • Horizontal sway control to make sure the load stayed level
  • Dual-laser position control of the vertical axis to provide precise positioning measurement in a matter of milliseconds
projectbastianquote

“When you’re lifting 120,000 pounds, you’re going to have problems. There will be skewing. We had access to the engineers that developed the hardware. We overcame challenges together. Mitsubishi Electric was right there all the time.”

– Project Manager
Bastian Solutions

A Crane That Stands Alone

Typically, the crane would be controlled by the Warehouse Control System (WCS). In this case, the crane was designed as a standalone system. All the intelligence is built into the drive to ensure a true representation of where the crane is at all times. The drive communicates to the main PLC over a CC-Link IE Field Network.

This was an important part of the design, because there are two sources of feedback for the crane: the laser and the motor. Both had to be taken into consideration. It made sense to do it in the drive because it simplified the design. There was:

  • Less programming
  • Improved performance
  • Better accuracy
fra800pluslogo

During the Factory Acceptance Test, the stacker crane met performance criteria with flying colors, achieving full-speed and full load results. (The site acceptance test went just as well.) This was definitely the biggest crane Bastian Solutions has ever built. Their customer now has an automated crane that:

  • Keeps track of where products are stored
  • Shares information with an external system
  • Handles heavy loads, but retains the accuracy, safety, performance and functionality expected of smaller cranes

There is tremendous potential to use this stacker crane for other projects in other industries like Automotive and Aerospace. It opens up a fairly big and underserved market for Bastian Solutions. That truly is an engineering feat.

Become Our Next Success Story

Automating the World 3 Boxes Logo

Become Our Next Success Story!

We love our customers and the challenges they bring to us. We also like to let our customers shine by discussing how we worked together to solve their biggest challenges. If you have a challenge that needs to be solved and would like to be our next BIG success story, reach out to us and let's connect!

Product and Solutions

iq-r-series-programmable-logic-controllers

MELSEC iQ-R Series Programmable Controllers

MELSEC iQ-R Series: As the core for next-generation automation environments, Mitsubishi Electric has created an automation controller with added value while reducing TCO.

cc-link-ie-field

CC-Link IE Field Network

The MELSEC network - launching a network industrial revolution.

fr-a800-plus-variable-frequency-drives

FR-A800 Plus Inverters (VFD)

Mitsubishi Electric delivers innovative, open, flexible and reliable VFD solutions geared to the special needs of individual markets and customers.

cc-link-digital-remote-i-o-modules

CC-Link Digital Remote I/O Modules

The ST Series Digital Input/Output modules come in various sizes and capacities, with counts as low as 2 points and as high as 16 points.

bastianlogoquote2-large

Bastian Solutions

  • Founded: 2000
  • Business: Balpack Inc. provides standard and custom solutions from stand-alone semi-automatic machines to fully integrated automatic packaging lines.

Return to Case Studies