fa_logo

Products

Industrial Robots

melfa-main-banner

Armed for productivity.

MELFA FR PLUS offers further improving accuracy and efficiency with the "MELFA High Drive function" and "expanded force sensor lineup". These capabilities make it ideal for integration into advanced systems that include end-of-line robots, food & beverage factory robots, and automated line robots, enabling new possibilities for high-performance manufacturing.
"iQ Care MELFA Support" provides comprehensive support of robots for customers with monitoring, inspection, and warranty extension. This helps extend operational life and reduce downtime across robot types, including those used in heavy-duty and precision-driven environments.
Contributes to realization of next-generation manufacturing with higher productivity and quality. MELFA robot solutions are designed to evolve with industry demands, from general-purpose systems to specialized setups such as end-of-line robots used in packaging or inspection, and food & beverage factory robots that must meet hygiene and precision requirements.

Product List

melfa-vertical-thumbnail
Vertical articulated robot

Capable of covering a large work area and large load capacity. Suitable for a broad range of layouts, from complex assemble and processing to transporting machine parts. These vertical models are ideal for repetitive and labor-intensive processes, as well as in high-load configuration of automated line robots.

melfa-horizontal-thumbnail
Horizontal articulated robot

Ideal for a wide range of fields, from high-volume production of foodstuffs and pharmaceuticals that demands fast operation, through to assembly work where high levels of precision are required. These robots excel in roles as food & beverage factory robots, handling ingredients, packaging, and container manipulation, while also performing efficiently as end of line robots in bottling, labeling, and sorting stations.

fr-plus-logo
MELFA FR PLUS

Offers reduced positioning time and improved trajectory accuracy with the "MELFA High Drive function" and supports a wider range of applications with "expanded force sensor lineup". This platform supports seamless deployment of automated line robots in industries requiring speed and repeatability.

melfa-smart-plus-thumbnail
MELFA Smart Plus

Advanced intelligent functions provide leading-edge functions for all phases of customer's operations, from design and startup through to operation and maintenance. When configured as food & beverage factory robots, MELFA Smart Plus models bring exceptional adaptability and safety features, supporting environments that require cleanliness and real-time adjustments.

melfa-options-thumbnail
Intelligent Options

By utilizing for further advanced options such as high precision vision sensors or force sensor, it can automate the advanced work that couldn't be done until now.



Software

rt-toolbox3-main-image
MELSOFT RT ToolBox3

Next-generation total engineering support software. The product line includes [RT ToolBox 3 Pro] that allows robot simulations to be run on a 3D CAD software. This is particularly useful in configuring layouts that incorporate automated line robotsand multiple integrated end of line robots.

Related Links

fa-e-learning-sm-banner