The iQ-R Series High Speed Data Logger module can synchronize with the controller scan time to acquire critical operation data, achieving sampling rates of up to 0.5ms. The collected data can be saved in Unicode, CSV, or BIN format, and used to automatically populate pre-created report templates. In addition, the logged data files can be automatically sent to an FTP server or a Microsoft® Windows® shared folder.