(8/31/2015)
Modbus/TCP Network Module
The QJ71MT91 module offers a full MODBUS/TCP network communications facility to any Q Series system. Use this module to establish control of a MODBUS/TCP network of devices from a Q Series based system.
Key Features:
- Easily configured with Intelligent Function Module utilities in GX Developer or GX Works2 (requires plug-in)
- GX Configurator-MB or GX Configurator2-MB reduce setup and maintenance time
- Master communication function supports both automatic communications or communication under program control if required
- Also supports slave communication functions including automatic response and MODBUS device assignment
- Both slave and master functions can operate concurrently
- 100Mbit Ethernet capability with KeepAlive and router relay functions
|
|
|
|
|
|
MODBUS/TCP Interface Module User’s Manual (Hardware) QJ71MT91
|
Basic information on QJ71MT91
|
Yes
|
-
|
|
MODBUS/TCP Interface Module User’s Manual
|
Covers QJ71MT91 and GX Configurator MB
|
Included with GX Configurator MB as PDF
|
-
|
Note: Many of these manuals are available by free download from our website, www.meau.com
|
|
|
|
|
|
S
|
|
UL • cUL • CE
|
|
|
10Mbps
|
100Mbps
|
|
200m
|
|
100m
|
|
Max. 4 stages
|
Max. 2 stages
|
|
64 connections
|
|
1 default router + any 8 routers
|
|
Cable compliant with the IEEE802.3 10BASE-T Standard (unshielded twisted pair cable (UTP cable), Category 3, 4, 5)
|
Cable compliant with the IEEE802.3 100BASE-TX Standard (shielded twisted pair cable (STP cable), Category 5)
|
|
RJ45
|
|
|
|
64 slaves
|
|
4k words
|
|
4k words
|
|
|
Up to 8 instructions
|
|
Max. 253 bytes per instruction
|
|
Max. 253 bytes per instruction
|
|
|
|
64k points
|
|
64k points
|
|
64k points
|
|
64k points
|
|
Max. 4086k points
|
|
64
|
|
Max. 8
|
|
32 points
|
|
0.52A
|
|
0.11
|
|
1
|
Notes:
- Length between a hub and a node.
- Indicates the number of TCP connections that can be established simultaneously.
- Indicates the maximum number of slaves that can be communication targets.
- Indicates the maximum number of dedicated instructions that can be started simultaneously from a sequence program.
MODBUS® RTU Master Module
The QJ71MB91 module adds Modbus RTU capability to a Q Series system. Use this module to communicate with and control any of a wide variety of third party Modbus compatible products.
Key Features:
- Easily configured with Intelligent Function Module utilities in GX Developer or GX Works2 (requires plug-in)
- GX Configurator-MB or GX Configurator2-MB reduce setup and maintenance time
- Supports master communication with automatic communication
- Dedicated instructions are available for communications
- Supports slave communications with automatic response and device assignment function
- Link operation function; allows a third party Modbus device to communicate with Modbus slaves connected to the Q Series controller via the QJ71MB91 module
- 115.2kbps communication speed
|
|
|
|
|
|
Modbus Interface Module User’s Manual (Hardware)
|
Basic information on the QJ71MB91
|
Yes
|
-
|
|
Modbus Interface Module User’s Manual
|
Covers QJ71MB91 and GX Configurator MB
|
No
|
-
|
Note: Many of these manuals are available by free download from our website, www.meau.com. Modbus is a registered trademark of Schneider Electric.
|
|
|
S
|
|
UL • cUL • CE
|
|
|
RS-232 1 channel; RS-422/485 1 channel
|
|
Total transmission speed of two interfaces must be 115200 bps or less
300
|
600
|
1200
|
2400
|
4800
|
9600
|
14400
|
19200
|
28800
|
38400
|
57600
|
115200
|
|
|
|
Max. 15m (49.2 ft.)
|
|
Max. 1200m (3936.9 ft.) (Overall distance)
|
|
|
|
32 per channel
|
|
4k words
|
|
4k words
|
|
|
1 per channel
|
|
Max. 253 bytes per instruction
|
|
Max. 253 bytes per instruction
|
|
|
|
64k points
|
|
64k points
|
|
64k points
|
|
64k points
|
|
Max. 4086k points
|
|
1 request per channel
|
|
1 to 247
|
|
32 points
|
|
0.31A
|
|
0.20
|
|
1
|
Notes:
- Indicates the maximum number of slaves that can be communication targets.
- Indicates the maximum number of dedicated instructions that can be activated simultaneously from a sequence program.