ARIA
Machine Tool Tending
ARIA for Machine Tending
ARIA's machine tending base is specifically designed for CNC Mill, Lathe, and Swiss Tending, as well as Brake Press Tending applications. Our team has done the engineering necessary so you can start running and making parts quickly after delivery for quick ROI and maximum productivity.
FLEXIBLE CONNECTIVITY
Plug & play communication options
Simple connection via Ethernet – Integrating ARIA
into your operation is as simple as plugging in an Ethernet cable. ARIA
offers discreet I/O connectivity over CC-Link IE Field Basic, Ethernet IP,
Profibus or ANYWIRE ASLINK for ease of set-up and performance. End-users
realize fast return on their investment by having the unit up and running
quickly.
EASY PROGRAMMING
Robot programming for all levels of expertise
Flexible in Design – ARIA can be programmed in a
multitude of ways to satisfy the most demanding applications. End-users
have the option of selecting preprogrammed software templates, programming
through an HMI or R86 Teach Pendant, or utilizing RT-ToolBox3 with RT
VisualBox software to create programs. Each programming option offers
distinct advantages and benefits by catering to various programming
knowledge levels.
HIGH PERFORMANACE IN A SMALL FOOTPRINT
Embedded FX5 PLC delivers superior functionality and
flexibility
Flexible and intuitive - ARIA’s base has a small
footprint that enables use in confined spaces. ARIA is powerful enough to
act as a stand-alone system, or it can be easily implemented into an
existing automation cell. ARIA utilizes our powerful FX5 PLC to enable
functionality and flexibility for the most demanding applications.
ARIA’s base houses all critical components required for operation,
including: CR800 control, FX5 PLC, HMI, power supply, and air regulatio.
KEY ROBOT OPTIONS
All robot options can be found in our technical specification guide.
RV-CR SERIES
Slim and compact robot offering a high level of utility and design in a
cost-effective package. Perfect all around, versatile robot.
RV-FR SERIES
Available in a variety of reaches, payloads, and protection ratings
(including Food Grade/Chemical Resistant) for jobs that require it.
ASSISTA COBOT
Our industrial Cobot combines the safety and ease-of-programming of a
collaborative robot with the durability and higher cycle speeds of
industrial robots.
SCARA
Our SCARA robots are ready to be the high speed robotic solution for even
the most demanding of applications.
ARIA ACCESSORIES
All robot options can be found in our technical specification guide.
Preprogrammed Software Packages
For users wanting access to preprogrammed software on the Standard Base,
the optional HMI provides access to preprogrammed software packages and
allows users to manually jog, teach and monitor robot and system status.
RT Toolbox3
Support the life cycle of your system, including programming and editing,
scope of operations, tact time, debugging prior to startup, and monitoring
of robot conditions and malfunctions during operations
MELFA Works
Simulate robot production systems on SolidWorks and output the data of
processing paths on workpieces.
Force Sensor
Assembly/processing tasks are performed in the same manner as a human
being, while sensing the force that is applied to the gripper.
R86TB Teach Pendant
High-performance teach pendant for improved operability. Handles processes
from setup to maintenance, reducing time and cost.
GT25 Handy HMI
For users wanting access to preprogrammed software on Machine Tool base,
the GT25 Handy HMI provides access to preprogrammed software packages and
allows users to manually jog, teach and monitor robot and system status
via a lightweight, portable and high-resolution HMI.
Ready to maximize your system performance?
-
Inquiries
-
Select
& Quote -
Share
-
Partners