Industries
Wastewater Treatment - Lift Stations
Industry Solution: Lift Stations
Mitsubishi Electric helps pumps operate reliably under demanding conditions. We focus on value across the entire equipment service life, helping visualize and achieve each lift station’s operating efficiency goals. Our comprehensive wastewater lift station solutions are built to deliver resilience, incorporating advanced wastewater lift station automation tools for real-time control and diagnostics.
As more municipalities seek wastewater lift station modernization, our offerings also support integration with wastewater lift station IoT sensors for enhanced visibility, efficiency, and response times. Whether you’re planning wastewater lift station upgrades or looking for new ways to monitor pump conditions, Mitsubishi Electric delivers scalable, future-ready systems.
- Challenges
- Lift Station Pump Challenges and Solutions
- White Paper: How to Enable Operational, Labor, and Energy Efficiency in Wastewater Lift Stations
- Pump Control Solutions Overview
- Case Study: Municipal Water Facility Improves Energy Efficiency with Lift Station Pump Upgrade
- On-Demand Webinar: A Proactive Approach to Lift Station Modernization
- On-Demand Webinar: Connect, Build, Visualize: 3 Steps to Modernizing Your Lift Stations
- Frequently Asked Questions
- Resources
Challenges
-
Lift Station Failures
Communities rely on lift stations to be functional and operable 24/7, yet Sanitary Sewer Overflows (SSOs) are a reoccurring problem, causing unpleasant conditions and costly downtime. Our wastewater lift station solutions help minimize pump failures and improve maintenance efforts through certified startup and responsive support structure. We provide effective wastewater lift station clog solutions, enabling continuous flow and preventing blockages.
By utilizing advanced wastewater lift station anticlogging solutions, operators can reduce manual interventions and prolong pump life. These proactive measures are essential to the success of any wastewater lift station upgrades plan. -
Monitoring and Reporting
Detection of abnormalities in lift stations is essential to refine and improve the system for reduced energy usage and costs. Through one unified SCADA solution, the discrepancy in data is eliminated, and data-backed decisions can be made to optimize pump performance and energy consumption. We support this through integrated wastewater lift station reporting features that centralize monitoring, making compliance and analytics easier to manage.
As part of our wastewater lift station solutions approach, our systems enable predictive maintenance and flow diagnostics. This is enhanced by the implementation of wastewater lift station IoT sensors, which provide live feedback on system health, performance, and alarms.
-
Aging Infrastructure
Aging pumps and sensors are one of the major causes of unpredictable failures. Ensure smoother upgrades through Mitsubishi Electric solutions with crucial compatibility features to simplify future retrofits, migrations, and integration into existing networks. These capabilities play a key role in driving wastewater lift station modernization, allowing facilities to stay competitive and compliant.
From planning wastewater lift station upgrades to executing them with minimal disruption, Mitsubishi Electric ensure longevity and performance. Our emphasis on smart integration includes wastewater lift station IoT sensors and enhanced wastewater lift station reporting functionality. -
High Energy Usage
Operational efficiency goals, including energy costs for consumers and municipalities, cause a need for solutions that mitigate and minimize energy usage. We control pump acceleration, reduce pump downtime, and reduce power on standby to ensure the longevity of your equipment and reduce spending. Our wastewater lift station solutions address these needs with energy-efficient controls and comprehensive wastewater lift station solution packages.
This level of control also supports wastewater lift station anticlogging solutions, ensuring energy is not wasted on overcoming obstructions or inefficient flow. As part of a broader wastewater lift station modernization initiative, this helps streamline operations while achieving regulatory compliance and environmental goals.
Testimonials & Learning Tools
Lift Station Pump Challenges and Solutions
Download our infographic for more information on challenges to be aware of in your lift stations and what wastewater lift station solutions are available to you, including wastewater lift station clog solutions and wastewater lift station modernization strategies.
White Paper - How to Enable Operational, Labor, and Energy Efficiency in Wastewater Lift Stations
Today’s lift stations are at risk because of their aging infrastructure, leading to common challenges such as clogged pumps, high energy usage, and poor data monitoring. Don’t wait until it’s too late to update your lift station pump controls! This guide explores industry data regarding today’s lift stations, wastewater lift station upgrades, wastewater lift station reporting, and wastewater lift station anticlogging solutions available to you, and application successes to protect your lift stations from costly downtime.
Pump Control Solutions Overview
Optimize control in water treatment or water pumping applications with energy-saving variable speed technology. Dedicated variable frequency drives (VFDs) are used to combat common challenges in these applications, such as clogging, water hammering, cavitation, and more. Mitsubishi Electric’s robust solution for water pumping and treatment is the robust FR-F800-E Series drive.
Municipal Water Facility Updates Their Lift Station Pump System to Achieve Greater Energy Efficiency and Reduce Maintenance Visits
Implementing a packaged drive solution from Mitsubishi Electric Automation, a municipal water facility reduced the frequency of clogged pumps from once a week to not yet experiencing a clog since it was implemented. This case exemplifies the success of wastewater lift station clog solutions and showcases the advantages of proactive wastewater lift station upgrades using reliable modern technologies.
On Demand Webinar - A Proactive Approach to Lift Station Modernization
On Demand Webinar - Connect, Build, Visualize: 3 Steps to Modernizing Your Lift Stations
Frequently Asked Questions
What is the case for using a VFD in lieu of a soft starter?
- The ability to vary the speed is a critical feature of VFDs, which isn't available with soft starts. Whereas a soft starter can only control voltage, VFDs can control voltage and frequency. VFDs are also easier to implement, provide system and pump data directly on the VFD, and can auto-detect and dislodge clogs.
What are the key considerations when designing or upgrading a wastewater lift station?
- Several critical factors are involved, including pump selection, control systems, energy efficiency, reliability, and ease of maintenance. It's important to evaluate site-specific conditions, flow requirements, and long-term operational costs to ensure optimal performance and sustainability. If you're beginning to explore this topic, this white paper from Mitsubishi Electric Automation provides practical insights into modern lift station design, focusing on improving efficiency and reducing downtime through advanced automation and control strategies.
What kind of energy savings or ROI can municipalities expect after upgrading to VFDs?
- VFDs provide 20-40% energy savings because they don't need to run at 100% capacity at all times. Their speeds adjust based on load characteristics. Tools are available to estimate energy savings as they relate to your unique applications.
Why should I autotune a VFD, and is it difficult to do so?
- Autotuning a VFD allows you to get the most out of your VFD, such as taking advantage of magnetic vector control. Most modern VFDs make it easy to autotune with one of two methods: static tuning and rotary tuning. Rotary tuning is ideal when possible, as it involves spinning the motor under load to measure parameters like resistance and inductance accurately. Static tuning, on the other hand, is highly effective when the motor is already connected to the load and cannot be rotated. With the motor properly wired and ready to operate, initiating the autotune routine usually takes a few minutes.
Can VFDs be used to convert from single-phase power to three-phase power pumps?
- Yes. VFDs take AC power and rectify it to DC. For example, if you have 230V coming in, the VFD will output a 300V DC. Then, with an IGBT, we will create a PWM output (three phase at 230v). This opens up the range of pumps available for municipalities to use.
Ready to Connect With Mitsubishi Electric Automation?
-
Inquiries
-
Select
& Quote -
Share
-
Partners