Citizen Machines
The courses listed below correspond to Citizen specific maintenance training.
Citizen M800 Maintenance (MEMTBCZ-8101)
This course explains the Mitsubishi M800 Control and CNC concepts through lecture and hands-on practice. The class is tailored to fit the uniqueness of Citizen machines using the Mitsubishi M800 control.
Request a Class
Citizen M80 Maintenance (MEMTBCZ-8102)
This course explains the Mitsubishi M80 Control and CNC concepts through lecture and hands-on practice. The class is tailored to fit the uniqueness of Citizen machines using the Mitsubishi M80 control.
Request a Class
Citizen M700 Maintenance (MEMTBCZ-7101)
This course explains the Mitsubishi M700 Control and CNC concepts through lecture and hands-on practice. The class is tailored to fit the uniqueness of Citizen machines using the Mitsubishi M700 control.
Request a Class
Citizen M70/M700VS Maintenance (MEMTBCZ-7102)
This course explains the Mitsubishi M70/M700VS Control and CNC concepts through lecture and hands-on practice. The class is tailored to fit the uniqueness of Citizen machines using the Mitsubishi M70/M700VS control.
Request a Class
Citizen M600 Maintenance (MEMTBCZ-6101)
This course explains the Mitsubishi M600 Control and CNC concepts through lecture and hands-on practice. The class is tailored to fit the uniqueness of Citizen machines using the Mitsubishi M600 control.
Request a Class
Citizen M500 Maintenance (MEMTBCZ-5101)
This course explains the Mitsubishi M500 Control and CNC concepts through lecture and hands-on practice. The class is tailored to fit the uniqueness of Citizen machines using the Mitsubishi M500 control.
Request a Class
Citizen M300 Maintenance (MEMTBCZ-3101)
This course explains the Mitsubishi M300 Control and CNC concepts through lecture and hands-on practice. The class is tailored to fit the uniqueness of Citizen machines using the Mitsubishi M300 control.
Request a Class