How Can We Help You?
Automation
Contact Sales
Get a Quote
Join Us
Contact Support
How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

FR-Configurator2 Drive Interface Software

Find a Local Distributor

FR-Configurator2 Drive Interface Software

FR-Configurator2 is a versatile software tool that provides an intuitive interface which saves you valuable application setup and programming time. Users can quickly view and set VFD parameter lists, debug programs, check diagnostics and perform system monitoring functions conveniently from their PC, reducing down time when changes to the VFD are needed.

FR-Configurator VFD

Request a Quote Contact Sales



Key Benefits
  • Parameter access – Simplifies the commissioning process by displaying parameters, functions and value range for easy on the fly editing.
  • Graphical capabilities and data capture – Provides an easy to use graphing function for monitoring complex data and machine performance. Data can be reviewed in real time to minimize downtime.
  • Batch monitoring – Conveniently view and display monitored items in a group from a connected or networked inverter, simplifying the troubleshooting process.
  • Test operation – A handy tool that allows the inverter to be jogged or operated at a desired frequency and simplifies commissioning.
  • Developer – This advantageous function allows sequence programs to be created and loaded into the VFD as a solution to decentralize the control system. The 800 Series inverters can be freely customized to fit the machine or customer specifications.
  • Legacy drive conversion – One touch parameter conversion provides an easy one click transition when migrating to the new 800 Series VFD, saving valuable time and effort.
food

Maintenance and Diagnostics
Users can easily configure detailed graphs and timing charts to assist in the review of complex data from the drive. High speed analog and digital signal data can be captured, reviewed and shared with other FR-Configurator2 users.

FRCON2

System and Drive Parameters
Access drive parameters in a number of ways including: by parameter number, functional group and user defined lists. This allows customers to view data in a manner that is convenient and easy to understand.

FRCONFIG_SCREENS

Motor Tuning and Drive Setup
Perform motor tuning (off and online) and drive setup using parameters or configuration wizards to minimize the start-up process or maximize motor performance.

FRCON2 v4

Freedom to Customize
Whether an expert or novice with VFDs and commissioning software, users can easily customize setup/monitor data by the parameter number, functional group, or specific user created listing.

Sequence Control Environment
The FR-Developer (sequence control environment) program is included with FR-Configurator2 so there is no need to purchase or manage any additional software titles. Users can access this environment to create complex control logic or simple function blocks for the drive to execute.

FRCON2 v3

Product Details

Model Number

Description

Stocked Item

FR-CONFIGURATOR

VFD setup software, 700 Series drives

S

FR-CONFIGURATOR2

VFD setup software, A800 and F800 Series drives only

S


Download F800 Energy Saving Software Find a Local Distributor