fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

GOT Drive Control (Servo) Interactive Solutions

Check the servo amplifier data on GOT when an alarm occurs
Drive recorder function
GOT Drive

Having problems?

Having problems?

In case of a system failure, is there a simple and quick way to check the problem cause?

GOT will solve your problems!

GOT will solve your problems!

Servo data such as motor current and position command before and after the alarm occurrence can be read from the servo amplifier and displayed in a waveform or a list form.

Function features

GOT can be used to display the screen equivalent to the drive recorder of MR Configurator2.
Easily check the servo data (motor current, position command, etc.) on GOT without using a personal computer. The servo data can be stored on the GOT's SD memory card or USB memory.
After obtaining the servo data, you can send it to an office in a remote location and quickly solve the problem.

Function features

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list"

●Target models

MELSERVO-J5 Series (MR-J5-□G(-RJ), MR-J5W2-□G, MR-J5W3-□G), MELSERVO-J4 Series (MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B, MR-J4-□GF(-RJ)), MELSERVO-JE Series (MR-JE-□B), MELSERVO-JET Series (MR-JET-□G)

●Supported connection types*1

Connection via Motion controller/Simple Motion module, connection via Motion module

*1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.

●How to obtain sample screens

The switch to start the drive recorder function has been added to the sample screen.
Sample screens are included in GT Works3. For the details, please contact your local sales office.
The sample screens are supported by the following GT Works3 versions.
MR-J4-□B(-RJ), MR-J4W2-□B, MR-J4W3-□B: Ver.1.155M or later.

Recommended industries

Automotive Electronics F & B Pharma

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT*
  • *Supported by GT SoftGOT2000 (Multiple channels) only.

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en